Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-PS-V14M-RJ45-FH-P
         

Icon
Icon
 

General ordering data

Version Plug insert RJ45 tool-free, Variant 14 metal, Cat.5 (ISO/IEC 11801)
Order No. 1012170000
Type IE-PS-V14M-RJ45-FH-P
GTIN (EAN) 4032248719815
Qty. 10 pc(s).

Dimensions and weights

Net weight 69.77 g

Temperatures

Operating temperature -40 °C...70 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 4f3aae94-c2bc-4010-b63b-5b114ba6bd55

General data

Connection 1 RJ45
Connection 2 IDC
Description of article Variant 14 metal
Wiring PROFINET
Colour black
Housing main material Zinc diecast
Insulation cross-section, min. 0.85 mm
Insulation cross-section, max. 1.6 mm
Category Cat.5 (ISO/IEC 11801)
Contact surface Gold over nickel
Connection diameter, solid 0.4...0.64 mm
Conductor connection cross-section, solid (AWG) AWG 24...AWG 22
Conductor connection cross-section, solid 0.13...0.32 mm²
Connection diameter, flexible 0.48...0.76 mm
Conductor connection cross-section, flexible (AWG) AWG 26...AWG 22
Wire connection cross section, finely stranded, min. 0.141 mm²
Conductor connection cross-section, flexible 0.14...0.35 mm²
MICE classification M M3
MICE classification I I3
MICE classification C C1
MICE classification E E3
Sheath diameter, min. 5 mm
Sheath diameter, max. 10 mm
Shielding 360° all-round enclosure
Protection degree IP67
Plugging cycles 750
Ability to reconnect ≥ 10 cycles (for the same or larger cross-section)

Electrical properties

Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC

General standards

Application-specific communication cable facilities PROFINET installation instructions
Certificate no. (cULus) E316369
Connector standard IEC 61076-3-117 Var. 14, IEC 60603-7-51

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

Approvals CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1012160000
Type: IE-PS-V14M-RJ45-TH
Version:
RJ45 crimp plug, Variant 14 metal, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 2768740000
Type: IE-PS-V14M-RJ45-TH-P
Version:
RJ45 crimp plug, Variant 14 metal, Cat.5 (ISO/IEC 11801)
 
Order No.: 1058270000
Type: IE-BSC-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45 IDC module, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1012320000
Type: IE-BSS-V14M-RJ45-FJ-A
Version:
Flange RJ45, IP67, V14 metal flange, RJ45 IDC module, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1085260000
Type: IE-BSS-V14M-RJ45-FJ-P
Version:
Flange RJ45, IP67, Variant 14 metal, IDC, PROFINET, Cat.5 (ISO/IEC 11801)
 
Order No.: 1012310000
Type: IE-BSS-V14M-RJ45-C
Version:
Flange RJ45, IP67, V14 metal flange, RJ45-RJ45 coupler, Standardized flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)
 
Order No.: 1058250000
Type: IE-BSC-V14M-RJ45-C
Version:
Flange RJ45, IP67, Variant 14 metal, RJ45-RJ45 coupler, Central locking flange with RJ45 adapter, Cat.6A / Class EA (ISO/IEC 11801 2010)