Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-C5DB4RE0080MCSMCS-E
         

Icon
 

General ordering data

Version System cable, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 8 m
Order No. 1010850080
Type IE-C5DB4RE0080MCSMCS-E
GTIN (EAN) 4050118044607
Qty. 1 pc(s).
Available until 2013-12-06

Dimensions and weights

Length 8 m
Length (inches) 314.961 inch
Net weight 626 g

Temperatures

Storage temperature -40 °C...90 °C
Operating temperature -40 °C...90 °C
Installation temperature -25 °C...90 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

Cable specific standards

Corrosiveness of fumes to IEC 60754-2
Fire protection in buses According to ISO 6722-1 5.22 (UN ECE-R 118.01)
Fire safety for railway vehicles According to DIN 5510-2 fire safety levels 1,2,3,4, According to BS 6853, According to EN50288-2-2, According to EN 45545, HL1 - HL3
Flames propagate vertically on bundled cables According to BS4066-3, DIN EN 50266-2-5, According to IEC 60332-3-25 D
Fluorine content According to EN 60684-2 Section 45.2
Hydrogen halide content According to EN-50267-2-1, According to IEC 60754-1
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Multi-wire metallic data and control cable According to EN50288-2-2
Poisonous gases According to BS 6853 Appendix B

General standards

Certificate no. (cULus) E316369

Standards

Corrosiveness of fumes to IEC 60754-2
Fire safety for railway vehicles According to DIN 5510-2 fire safety levels 1,2,3,4, According to BS 6853, According to EN50288-2-2, According to EN 45545, HL1 - HL3
Flames propagate vertically on bundled cables According to BS4066-3, DIN EN 50266-2-5, According to IEC 60332-3-25 D
Fluorine content According to EN 60684-2 Section 45.2
Hydrogen halide content According to EN-50267-2-1, According to IEC 60754-1
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Multi-wire metallic data and control cable According to EN50288-2-2
Poisonous gases According to BS 6853 Appendix B

Cable structure

Cross-section 2*2*AWG 22/7 - 2*2*0.36 mm²
Insulation cross-section 1.95 mm
Material sheath Radox GKW S
Sheath diameter, max. 7.55 mm
Sheath diameter, min. 6.95 mm
Sheathing colour black, SF/UTP
Shielding SF/UTP
Strands

Electrical properties of cable

Category Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B)

Mechanical and material properties of cable

Abrasion resistance very good
Corrosiveness of fumes to IEC 60754-2
Halogen halogen-free, according to IEC 60754-2
Impervious to smoke According to BS 6853 Appendix D, in accordance with EN 50268-2, According to IEC 61034-2
Min. bending radius, repetitive 6 *diameter
Resistance to oils in accordance with EN 50306-3
Resistance to spread of flame in accordance with IEC 60332-1-2

Plug, left

Plug left M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Plug, right

Plug right M12, D-coded, IP67, male contact, straight, plug, Plastic, shielded

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002599
ETIM 7.0 EC002599
ETIM 8.0 EC002599
ETIM 9.0 EC002599
ECLASS 9.0 27-06-03-08
ECLASS 9.1 27-06-03-08
ECLASS 10.0 27-06-03-08
ECLASS 11.0 27-06-03-08
ECLASS 12.0 27-06-03-08
ECLASS 13.0 27-06-03-08

Approvals

Approvals CULUS UKCA
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369