Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WPE 10
         

Icon
Icon
Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, Green/yellow, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid
Order No. 1010300000
Type WPE 10
GTIN (EAN) 4008190031251
Qty. 50 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 47 mm
Height 56 mm
Height (inches) 2.205 inch
Width 9.9 mm
Width (inches) 0.39 inch
Net weight 30.28 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour Green/yellow
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO14ATEX1338U
Certificate No. (IECEX) IECEXULD14.0005U
Wire cross section max. (ATEX) 10 mm²
Wire cross section max. (IECEX) 10 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, With PE connection, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function No

Additional technical data

Explosion-tested version Yes
Installation advice when screwed in
Interlock for screw fixing
Number of similar terminals
Open sides closed
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 200039-1888378
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 16 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 1.31 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 12 mm
Tightening torque, max. 2.4 Nm
Tightening torque, min. 1.2 Nm
Type of connection Screw connection
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

Dimensions

TS 35 offset 32 mm

General

Installation advice when screwed in
Rail TS 35
Standards IEC 60947-7-2

PE rating data

Rated short-time current 1200 A (10 mm²)
Centre screw on PE terminals M 3
Tightening torque range for fixing screw 0.5...1.0 Nm
PEN function No

Rating data

Rated cross-section 10 mm²
Rated voltage to adjoining terminal 800 V
Rated DC voltage 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 6 AWG
Conductor size Factory wiring min. (UR) 16 AWG
Conductor size Field wiring max. (UR) 6 AWG
Conductor size Field wiring min. (UR) 16 AWG

Downloads

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03
ECLASS 14.0 27-25-01-03

Approvals

Approvals CCCEX CE CSA CSAEX CURUSEX DEMKOATEX DETNORVER IECEXULD INMETRO KEMAKEUR KOSHAEX LLOYDSREG NEMKO UKEX UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1042500000
Type: WPE 10/ZR
Version:
PE terminal, Screw connection, Green/yellow, 10 mm², 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-0, Wemid