Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VG 21-SS 68 KB 13-18
         

Icon
Icon
 

General ordering data

Version VG S (standard stainless steel cable gland), Cable glands, straight, PG 21, 7.2 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
Order No. 1009790000
Type VG 21-SS 68 KB 13-18
GTIN (EAN) 4032248714612
Qty. 25 pc(s).

Dimensions and weights

Height 32.5 mm
Height (inches) 1.28 inch
Length 39.7 mm
Length (inches) 1.563 inch
Net weight 53.4 g

Temperatures

Operating temperature -40 °C...100 °C

General information

AF size 30 mm
AF size 1 30 mm
AF size 2 30 mm
Cable glands PG, PG 21
External thread PG 21
Halogen Yes
Length of thread 7.2 mm
Material Stainless steel 1.4305 (303)
O-Ring NBR
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Outer cable diameter, max. 18 mm
Outer cable diameter, min. 13 mm
Pitch of thread 1.59 mm
Protection class (UL) Type 4X
Protection degree IP54, IP66, IP67, IP68 - 5 bar (30 min.), IP69K
Seal insert CR
Sealing NBR
Tightening torque 10 Nm
Torque for cap nut, max. 17.5 Nm
Torque for cap nut, min. 16.5 Nm
Torque for connecting adapter, max. 10.5 Nm
Torque for connecting adapter, min. 9.5 Nm

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-32
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-01
ECLASS 13.0 27-14-08-01

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1009840000
Type: VGM12-SS 68 KB 3-6.5
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 12, 6 mm, OD min. 3 - OD max. 6.5 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009850000
Type: VGM16-SS 68 KB 4-8
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 16, 7 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009860000
Type: VGM20-SS 68 KB 6-12
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 20, 8 mm, OD min. 6 - OD max. 12 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009870000
Type: VGM25-SS 68 KB 10-14
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 25, 8 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009880000
Type: VGM32-SS 68 KB 13-18
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 32, 9 mm, OD min. 13 - OD max. 18 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009890000
Type: VGM40-SS 68 KB 18-25
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 40, 9 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009900000
Type: VGM50-SS 68 KB 22-32
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 50, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009910000
Type: VGM63-SS 68 KB 34-44
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, M 63, 14 mm, OD min. 34 - OD max. 44 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009740000
Type: VG 7-SS 68 KB 3-6.5
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 7, 6 mm, OD min. 3 - OD max. 6.5 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009750000
Type: VG 9-SS 68 KB 4-8
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 9, 6 mm, OD min. 4 - OD max. 8 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009760000
Type: VG 11-SS 68 KB 5-10
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 11, 6 mm, OD min. 5 - OD max. 10 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009780000
Type: VG 16-SS 68 KB 10-14
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 16, 6.5 mm, OD min. 10 - OD max. 14 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009800000
Type: VG 29-SS 68 KB 18-25
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 29, 8 mm, OD min. 18 - OD max. 25 mm, Stainless steel 1.4305 (303)
 
Order No.: 1009810000
Type: VG 36-SS 68 KB 22-32
Version:
VG S (standard stainless steel cable gland), Cable glands, straight, PG 36, 9 mm, OD min. 22 - OD max. 32 mm, Stainless steel 1.4305 (303)