Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HQ 4/2 MC
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Male, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ
Order No. 1003170000
Type HDC HQ 4/2 MC
GTIN (EAN) 4032248698165
Qty. 1 pc(s).

Dimensions and weights

Depth 41.6 mm
Depth (inches) 1.638 inch
Height 48 mm
Height (inches) 1.89 inch
Width 22.4 mm
Width (inches) 0.882 inch
Net weight 23 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC Potassium perfluorobutane sulfonate 29420-49-3, 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol 119-47-1
SCIP 90e73fd4-d5ee-4f53-95e4-fe79a5c92ace
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of plug 48 mm
Total length base 41.6 mm
Width 22.4 mm

General data

BG HQ
Colour beige
Free from halogens false
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 6
Number of power contacts
Number of signal contacts
Plugging cycles, gold ≥ 500
Plugging cycles, silver ≥ 500
Pollution severity 3
Power contact, type HX
Rated current (DIN EN 61984) 40 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 690 V
Rated voltage according to UL/CSA 600 V AC/DC
Series HQ
Signal contact, type HD
Size HQ
Type Male
Type of connection Crimp connection
UL 94 flammability rating V-0
Volume resistance ≤1 mΩ, ≤4 mΩ

Connection data PE

Connection type PE Crimp connection
Rated cross-section 6 mm²
Stripping length PE connection 9 mm
Wire cross section, AWG (PE), max. AWG 10
Wire cross section, AWG (PE), min. AWG 16

Power contact

Clamping range, power contact, max. 6 mm²
Clamping range, power contact, min. 1.5 mm²
Number of poles, performance contact
Rated current (DIN EN 61984), power contact 40 A
Rated impulse voltage (DIN EN 61984), power contact 6 kV
Rated voltage (DIN EN 61984), power contact 690 V
Stripping length, performance contact 9 mm
Type of connection, power contact Crimp connection

Signal contact

Clamping range, signal contact, max. 2.5 mm²
Clamping range, signal contact, min. 0.14 mm²
Number of poles, signal
Rated current (DIN EN 61984), signal 10 A
Rated impulse voltage (DIN EN 61984), signal 4 kV
Rated voltage (DIN EN 61984), signal contact 250 V
Stripping length, signal 8 mm
Type of connection, signal Crimp connection

Version

BG HQ
Conductor cross-section, max. 6 mm²
Conductor cross-section, min. 1.5 mm²
Material Copper alloy
Size HQ
Stripping length, rated connection 9 mm
Type of connection Crimp connection
Volume resistance ≤1 mΩ, ≤4 mΩ
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 16
Wire connection cross section, finely stranded, max. 6 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1003160000
Type: HDC HQ 4/2 FC
Version:
HDC insert, Female, 690 V, 40 A, Number of poles: 6, Crimp connection, Size: HQ