Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC HQM ALU
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard
Order No. 1003050000
Type HDC HQM ALU
GTIN (EAN) 4032248697984
Qty. 1 pc(s).

Dimensions and weights

Height 42 mm
Height (inches) 1.654 inch
Width 35 mm
Width (inches) 1.378 inch
Mounting dimension - height 13 mm
Mounting dimension - width 32 mm
Net weight 62 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

REACH SVHC /
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable
RoHS Compliance Status Compliant without exemption

Dimensions

Height of housing B 21 mm
Hole pitch length A2 32 mm
Total length housing 46 mm
Width housing C 29 mm

General data

EMC housings Yes
Housing main material Zinc diecast
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Series HQ
Surface finish nickel-plated

Version

BG HQ
Clamp version Side-locking clamp
Colour (RAL) RAL 7001
Design Standard
Design of housing Bulkhead housing
Design of locking system Side-locking clamp on lower side
Sealing NBR
Size HQ
Suitable for ModuPlug® No
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)

Important note

Product information When mounting the housings, make sure that the flat gasket is correctly seated.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Product Change Notification
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E316369

Related products

Order No.: 1251680000
Type: HDC HQM ALU CS
Version:
HDC enclosures, Size: HQ, Protection degree: IP65 (in plugged condition), Bulkhead housing, Side-locking clamp on lower side, Standard