Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WTR 4 SL RT
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, red
Order No. 1000010001
Type WTR 4 SL RT
GTIN (EAN) 4032248697359
Qty. 50 pc(s).

Dimensions and weights

Depth 46.5 mm
Depth (inches) 1.831 inch
Depth including DIN rail 48.6 mm
Height 61.2 mm
Height (inches) 2.409 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 14.22 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Material data

Material Wemid
Colour red
UL 94 flammability rating V-0

System specifications

Version Screw connection, Spacer, with spring-loaded cable clamp, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, max. 1.5 mm²
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min. 0.5 mm²
Wire connection cross section, finely stranded, two clampable wires, min. 0.5 mm²
Wire cross-section, finely stranded, two clampable wires, max. 1.5 mm²

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1057876
Current size D (CSA) 10 A
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 22 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.22 mm²
Clamping screw M 3
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A4
Number of connections
Stripping length 13 mm
Tightening torque, max. 0.6 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 35 offset 32 mm

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 10
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 32 A
Current at maximum wires 32 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 10 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 10 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 22 A
Voltage size C (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09

Approvals

Approvals CE CSA KEMAKEUR UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 9537440000
Type: WDU 4 SL
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 9203060000
Type: WDU 4 SL BL
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 2500770000
Type: WDU 4 SL STB 8.5
Version:
Feed-through terminal block, 4 mm², 400 V, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 9537450000
Type: WDU 4 SL/EN
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 2572820000
Type: WDU 4 SL/EN BL
Version:
Feed-through terminal block, 4 mm², 690 V, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 9537510000
Type: WDU 4 SL/EN SW
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 7910330000
Type: WTR 4 SI SL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 400 V, 6.3 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 7910270000
Type: WTR 4 SL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 630 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: No, TS 35, dark beige
 
Order No.: 7910300000
Type: WTR 4 STB SL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 35, dark beige
 
Order No.: 7910310000
Type: WTR 4 STB SL BL
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, Pivoting, Cross-disconnect: without, Integral test socket: Yes, TS 35, blue
 
Order No.: 7910360000
Type: WTR4 SL/EN
Version:
Test-disconnect terminal, Screw connection, 4 mm², 630 V, 32 A, without, Cross-disconnect: without, Integral test socket: No, TS 32, TS 35, dark beige
 
Order No.: 7910390000
Type: WTR4 SL/EN STB
Version:
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 32 A, without, Cross-disconnect: without, Integral test socket: Yes, TS 32, TS 35, dark beige
 
Order No.: 7910380000
Type: WTR4 SL/EN SW
Version:
Test-disconnect terminal, Screw connection, 4 mm², 630 V, 32 A, without, Cross-disconnect: without, Integral test socket: No, TS 32, TS 35, black