Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
KSG M32 BS O SC 2 G32
         

Icon
Icon
Icon
 

General ordering data

Version KSG (Klippon standard Ex cable gland), Cable glands, straight, M 32, 16 mm, OD min. 19.5 - OD max. 26.3 mm, ID min. 19.50 - ID max. 26.30 mm, IP66, IP68 - 2.5 bar, Brass
Order No. 0930521212
Type KSG M32 BS O SC 2 G32
GTIN (EAN) 4032248918126
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2023-07-30
Alternative product 1186920000

Dimensions and weights

Height 33 mm
Height (inches) 1.299 inch
Length 33 mm
Length (inches) 1.299 inch
Net weight 259.2 g

Temperatures

Operating temperature -60 °C...180 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1

Certificate numbers cable gland

Approval conditions ATEX, IECEX
Certificate No. (ATEX) SIRA05ATEX1287X
Certificate No. (IECEX) IECEXSIR05.0067X
Certificate no. cable gland (IECEx) IECEx CML 19.0109X
Identification ATEX: II 2GD, Ex db IIC Gb, Ex ta IIIC Da and/or II 2 GD, Ex eb IIC Gb, Ex ta IIIC Da, IECEx: Ex db IIC Gb, Ex eb IIC Gb, Ex ta IIIC Da

General information

AF size 1 46 mm
AF size 2 46 mm
Cable glands metric, brass
Explosion protection type Pressure-resistant Ex d encapsulation, Improved safety Ex e
External thread M 32
Halogen No
Inner cable diameter, max. 26.3 mm
Inner cable diameter, min. 19.5 mm
Installation guidelines See assembly instructions
Length of thread 16 mm
Material Brass
O-Ring Silicone
Operating temperature range, max. 180 °C
Operating temperature range, min. -60 °C
Outer cable diameter, max. 26.3 mm
Outer cable diameter, min. 19.5 mm
Pitch of thread 1.5 mm
Protection degree IP66, IP68 - 2.5 bar
Protection degree with GWDR IP66, IP68 - 2.5 bar
Seal insert Silicone
Sealing Silicone
Size of protective cap L46
Water depth 25 m (30 Min.)

Downloads

Classifications

ETIM 6.0 EC000441
ETIM 7.0 EC000441
ETIM 8.0 EC000441
ETIM 9.0 EC000441
ECLASS 9.0 27-14-44-32
ECLASS 9.1 27-14-44-34
ECLASS 10.0 27-14-44-32
ECLASS 11.0 27-14-44-32
ECLASS 12.0 27-14-08-04
ECLASS 13.0 27-14-08-04
ECLASS 14.0 27-14-08-04

Approvals

Approvals IECEXSIR SIRAATEX
Approvals EAC; ATEX; IECEX