Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EK 35/35
         

Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, 35 mm², 800 V, Number of connections: 2, Number of levels: 1, yellow, green
Order No. 0661460000
Type EK 35/35
GTIN (EAN) 4008190147600
Qty. 20 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2022-12-31
Alternative product 1010500000

Dimensions and weights

Depth 60 mm
Depth (inches) 2.362 inch
Height 58 mm
Height (inches) 2.283 inch
Width 16 mm
Width (inches) 0.63 inch
Net weight 89.75 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e1c310ef-6b67-4efa-80a6-d307472f4de9

Material data

Material PA 66
Colour yellow, green
UL 94 flammability rating V-2

System specifications

Version Screw connection, With PE connection, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function Yes

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides closed
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 12400-127
Current size C (CSA) 145 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 2 AWG
Wire cross section min. (CSA) 6 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 35 mm²

Conductors for clamping (rated connection)

Blade size 6.5 x 1.2 mm
Clamping range, max. 50 mm²
Clamping range, min. 6 mm²
Clamping screw M 6
Connection cross-section, stranded, max. 50 mm²
Connection cross-section, stranded, min. 16 mm²
Connection direction on side
Gauge to IEC 60947-1 B9
Number of connections
Stripping length 20 mm
Tightening torque, max. 4 Nm
Tightening torque, min. 4 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 2
Wire connection cross section AWG, min. AWG 8
Wire connection cross section, finely stranded, max. 35 mm²
Wire connection cross section, finely stranded, min. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 10 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 6 mm²

Dimensions

TS 15 offset 22 mm

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 2
Wire connection cross section AWG, min. AWG 8

PE rating data

Rated short-time current 4200 A (35 mm²)
Centre screw on PE terminals M 4
Tightening torque range for fixing screw 1.2...2.4 Nm
PEN function Yes

Rating data

Rated cross-section 35 mm²
Rated voltage to adjoining terminal 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 0.26 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 4 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 2 AWG
Conductor size Factory wiring min. (UR) 6 AWG
Conductor size Field wiring max. (UR) 2 AWG
Conductor size Field wiring min. (UR) 6 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03

Approvals

Approvals CE CSA KEMAKEUR UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

There are no products in this group.