Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TOP1.5GS12/180 5 2STI OR   Do not use product for new developments
         

Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Printed circuit board terminals, 5.08 mm, Number of poles: 12, 180°, Solder pin length (l): 4.5 mm, tinned, orange, TOP connection, Clamping range, max. : 2.5 mm², Box
Order No. 0597960000
Type TOP1.5GS12/180 5 2STI OR
GTIN (EAN) 4008190523688
Qty. 20 pc(s).
Product data IEC: 630 V / 24 A / 0.5 - 2.5 mm²
UL: 300 V / 10 A / AWG 26 - AWG 14
Packaging Box
Delivery status Discontinued
Available until 2023-03-31

Dimensions and weights

Depth 18.5 mm
Depth (inches) 0.728 inch
Height 24 mm
Height (inches) 0.945 inch
Height of lowest version 19.5 mm
Width 62.76 mm
Width (inches) 2.471 inch
Net weight 42.55 g

System parameters

Product family OMNIMATE Signal - series TOP1.5GS
Wire connection method TOP connection
Mounting onto the PCB THT solder connection
Conductor outlet direction 180°
Pitch in mm (P) 5.08 mm
Pitch in inches (P) 0.2 "
Number of poles 12
Pin series quantity
Fitted by customer No
Number of rows
Solder pin length (l) 4.5 mm
Solder pin dimensions 0.8 x 1.0 mm
Solder eyelet hole diameter (D) 1.3 mm
Solder eyelet hole diameter tolerance (D) + 0,1 mm
Number of solder pins per pole
Screwdriver blade 0.6 x 3.5
Screwdriver blade standard DIN 5264
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.5 Nm
Clamping screw M 2.5
Stripping length 10 mm
L1 in mm 55.88 mm
L1 in inches 2.2 "
Touch-safe protection acc. to DIN VDE 0470 IP 20
Touch-safe protection acc. to DIN VDE 57 106 Safe from finger touch
Protection degree IP20
Volume resistance 1.20 mΩ
Insulation strength ≥ 108 Ω

Material data

Insulating material PA
Colour orange
Colour chart (similar) RAL 2000
Insulating material group I
Comparative Tracking Index (CTI) ≥ 600
Insulation strength ≥ 108 Ω
UL 94 flammability rating V-2
Contact material CuZn
Contact surface tinned
Layer structure of solder connection 1.5...3 µm Ni / 4...6 µm Sn
Storage temperature, min. -40 °C
Storage temperature, max. 70 °C
Operating temperature, min. -50 °C
Operating temperature, max. 100 
Temperature range, installation, min. -25 °C
Temperature range, installation, max. 100 °C

Conductors suitable for connection

Clamping range, min. 0.13 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 14
Solid, min. H05(07) V-U 0.5 mm²
Solid, max. H05(07) V-U 2.5 mm²
Flexible, min. H05(07) V-K 0.5 mm²
Flexible, max. H05(07) V-K 2.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, min. 0.5 mm²
w. plastic collar ferrule, DIN 46228 pt 4, max. 2.5 mm²
w. wire end ferrule, DIN 46228 pt 1, min. 0.5 mm²
w. wire end ferrule, DIN 46228 pt 1, max. 2.5 mm²
Plug gauge in accordance with EN 60999 a x b; ø 2.4 mm x 1.5 mm
Clampable conductor
Cross-section for conductor connection
Type fine-wired
nominal 0.5 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,5/16 OR
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,5/10
Cross-section for conductor connection
Type fine-wired
nominal 0.75 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H0,75/16 W
Stripping length
nominal 10 mm
Recommended wire-end ferrule H0,75/10
Cross-section for conductor connection
Type fine-wired
nominal 1 mm²
wire end ferrule
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,0/16D R
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,0/10
Cross-section for conductor connection
Type fine-wired
nominal 1.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H1,5/10
Stripping length
nominal 12 mm
Recommended wire-end ferrule H1,5/16 R
Cross-section for conductor connection
Type fine-wired
nominal 2.5 mm²
wire end ferrule
Stripping length
nominal 10 mm
Recommended wire-end ferrule H2,5/10
Reference text Length of ferrules is to be chosen depending on the product and the rated voltage., The outside diameter of the plastic collar should not be larger than the pitch (P)

Rated data acc. to IEC

tested acc. to standard IEC 60664-1, IEC 61984
Rated current, min. number of poles (Tu=20°C) 24 A
Rated current, max. number of poles (Tu=20°C) 19 A
Rated current, min. number of poles (Tu=40°C) 21 A
Rated current, max. number of poles (Tu=40°C) 16 A
Rated voltage for surge voltage class / pollution degree II/2 630 V
Rated voltage for surge voltage class / pollution degree III/2 320 V
Rated voltage for surge voltage class / pollution degree III/3 250 V
Rated impulse voltage for surge voltage class/ pollution degree II/2 2.5 kV
Rated impulse voltage for surge voltage class/ pollution degree III/2 2.5 kV
Rated impulse voltage for surge voltage class/ contamination degree III/3 2.5 kV
Short-time withstand current resistance 3 x 1s with 120 A

Rated data acc. to CSA

Rated voltage (Use group B / CSA) 300 V
Rated voltage (Use group D / CSA) 300 V
Rated current (Use group B / CSA) 10 A
Rated current (Use group D / CSA) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 14

Rated data acc. to UL 1059

Rated voltage (Use group B / UL 1059) 300 V
Rated voltage (Use group D / UL 1059) 300 V
Rated current (Use group B / UL 1059) 10 A
Rated current (Use group D / UL 1059) 10 A
Wire cross-section, AWG, min. AWG 26
Wire cross-section, AWG, max. AWG 14

Packing

Packaging Box
VPE length 225 mm
VPE width 58 mm
VPE height 72 mm

Important note

IPC conformity Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request.
Notes
  • Additional variants on request
  • Rated current related to rated cross-section & min. No. of poles.
  • Wire end ferrule without plastic collar to DIN 46228/1
  • Wire end ferrule with plastic collar to DIN 46228/4
  • Crimp form A for wire end ferrules with PZ 6/5 crimping tool are recommended for the largest cable sizes.
  • P on drawing = pitch
  • Rated data refer only to the component itself. Clearance and creepage distances to other components are to be designed in accordance with the relevant application standards.
  • Long term storage of the product with average temperature of 50 °C and maximum humidity 70%, 36 months

Downloads

Classifications

ETIM 6.0 EC002643
ETIM 7.0 EC002643
ETIM 8.0 EC002643
ETIM 9.0 EC002643
ECLASS 9.0 27-44-04-01
ECLASS 9.1 27-44-04-01
ECLASS 10.0 27-44-04-01
ECLASS 11.0 27-46-01-01
ECLASS 12.0 27-46-01-01
ECLASS 13.0 27-46-01-01