Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZB 4/6K BL
         

Icon
Icon
Icon
 

General ordering data

Version Clamping yoke (bus-bar)
Order No. 0565480000
Type ZB 4/6K BL
GTIN (EAN) 4008190086831
Qty. 50 pc(s).

Dimensions and weights

Depth 14.7 mm
Depth (inches) 0.579 inch
Height 25 mm
Height (inches) 0.984 inch
Width 6 mm
Width (inches) 0.236 inch
Net weight 3.68 g

Temperatures

Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity

Material data

Material Steel
Insulating material PA
Colour silver

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO03ATEX136028U
Certificate No. (IECEX) IECEXULD13.0005U
Wire cross section max. (ATEX) 4 mm²
Wire cross section max. (IECEX) 4 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D
Safety notice Installation instructions:
The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.

When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.

Regarding accessory use, the manufacturer's instructions must be followed.

List of restrictions:
The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.

System specifications

Version for busbar 6 x 6 mm

Additional technical data

Installation advice Feed-through (bushing)
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 12400-237
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 26 AWG

Conductors for clamping (rated connection)

Clamping screw M 3
Stripping length 16 mm
Tightening torque, min. 1.2 Nm
Type of connection Clamping yoke
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Feed-through (bushing)

Downloads

Classifications

ETIM 6.0 EC002848
ETIM 7.0 EC002848
ETIM 8.0 EC002848
ETIM 9.0 EC002848
ECLASS 9.0 27-14-11-92
ECLASS 9.1 27-14-11-92
ECLASS 10.0 27-14-11-92
ECLASS 11.0 27-14-11-46
ECLASS 12.0 27-14-11-46
ECLASS 13.0 27-25-01-16

Approvals

Approvals CSA DEMKOATEX IECEXULD UKEX
ROHS Conform

Related products

Order No.: 2603850000
Type: WBBD 16 BL
Version:
Terminal (busbar connection)
 
Order No.: 2603860000
Type: WBBD 16 GN
Version:
Terminal (busbar connection)
 
Order No.: 2603840000
Type: WBBD 16 GY
Version:
Terminal (busbar connection)
 
Order No.: 0569660000
Type: ZB 16/6K GE/GN
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502880000
Type: ZB 16K BL
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502860000
Type: ZB 16K GE/GN
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502810000
Type: ZB 16K SW
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502680000
Type: ZB 35K BL M6X16
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502660000
Type: ZB 35K GE/GN M6X16
Version:
Clamping yoke (bus-bar)
 
Order No.: 0502610000
Type: ZB 35K SW M6X16
Version:
Clamping yoke (bus-bar)
 
Order No.: 0565460000
Type: ZB 4/6K GE/GN
Version:
Clamping yoke (bus-bar)
 
Order No.: 0322180000
Type: ZB 4G BL
Version:
Clamping yoke (bus-bar)
 
Order No.: 0322160000
Type: ZB 4G GN/GE
Version:
Clamping yoke (bus-bar)
 
Order No.: 0322110000
Type: ZB 4G SW
Version:
Clamping yoke (bus-bar)
 
Order No.: 0475380000
Type: ZB 4K BL
Version:
Clamping yoke (bus-bar)
 
Order No.: 0475360000
Type: ZB 4K GE/GN
Version:
Clamping yoke (bus-bar)
 
Order No.: 1824560000
Type: ZB 4K GG HENSEL
Version:
Clamping yoke (bus-bar)
 
Order No.: 0475310000
Type: ZB 4K SW
Version:
Clamping yoke (bus-bar)
 
Order No.: 0525980000
Type: ZBE 6K BL
Version:
Clamping yoke (bus-bar)
 
Order No.: 0525960000
Type: ZBE 6K GE/GN
Version:
Clamping yoke (bus-bar)
 
Order No.: 0525910000
Type: ZBE 6K SW
Version:
Clamping yoke (bus-bar)
 
Order No.: 1814680000
Type: ZF 4 S
Version:
Terminal (busbar connection)
 
Order No.: 1814660000
Type: ZF 4 S BL
Version:
Terminal (busbar connection)
 
Order No.: 1814670000
Type: ZF 4 S GN
Version:
Terminal (busbar connection)