For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Identification EN 60079-7
Ex eb II C Gb
Plaquette de marquage Ex 2014/34/EU
II 2 G D
Avertissement de sécurité
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
Autres caractéristiques techniques
Instruction de montage
Passage
Type de montage
Vissé
Caractéristiques des matériaux
Matériau
Acier
Couleur
argent
Caractéristiques du système
Version
pour barre collectrice 6 x 6 mm
Caractéristiques nominales selon CSA
Certificat Nº (CSA)
12400-237
Section max. du conducteur (CSA)
10 AWG
Section min. du conducteur (CSA)
26 AWG
Généralités
Instruction de montage
Passage
Raccordement (raccordement nominal)
Couple de serrage, min.
1,2 Nm
Longueur de dénudage
16 mm
Section de raccordement du conducteur, rigide, max.
6 mm²
Section de raccordement du conducteur, rigide, min.
0,5 mm²
Section de raccordement du conducteur, souple, max.
4 mm²
Section de raccordement du conducteur, souple, min.
0,5 mm²
Type de raccordement
Etrier
Vis de serrage
M 3
Agréments
Agréments
ROHS
Conforme
Autres produits de la même gamme:
Référence:
1261300000
Type:
ZB 10 F.10X3/10X5/10X10
Version:
Étrier (barrette de liaison), Etrier, argent, Largeur: 8 mm, M 4, Acier
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Identification EN 60079-7
Ex eb II C Gb
Plaquette de marquage Ex 2014/34/EU
II 2 G D
Avertissement de sécurité
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.