Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Order No.
0555760000
Type
SAK 35N/IK
GTIN (EAN)
4008190143749
Qty.
20 pc(s).
Dimensions and weights
Depth
67.5 mm
Depth (inches)
2.657 inch
Height
58 mm
Height (inches)
2.283 inch
Width
16 mm
Width (inches)
0.63 inch
Net weight
54.5 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
100 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
PA 66
Colour
beige / yellow
UL 94 flammability rating
V-2
System specifications
Version
Screw connection, for screwable cross-connection, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 32
N-function
No
PE function
No
PEN function
No
Additional technical data
Explosion-tested version
No
Number of similar terminals
1
Open sides
right
Type of mounting
Clamped
CSA rating data
Certificate No. (CSA)
12400-201
Current size C (CSA)
120 A
Voltage size C (CSA)
600 V
Wire cross section max. (CSA)
2 AWG
Wire cross section min. (CSA)
12 AWG
Conductors for clamping (additional connection)
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, beige / yellow, 35 mm², 125 A, 800 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, black, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, Epoxy resin, EP, 160 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.