Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 32X15/LL 2M/ST/ZN
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm, Slit width: 5.20 mm, Slit length: 25.00 mm
Order No. 0514400000
Type TS 32X15/LL 2M/ST/ZN
GTIN (EAN) 4008190086152
Qty. 2 m

Dimensions and weights

Depth 15 mm
Depth (inches) 0.591 inch
Height 33 mm
Height (inches) 1.299 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 667 g

Environmental Product Compliance

REACH SVHC /
RoHS Compliance Status Compliant without exemption

Mounting rail

Drill-hole diameter 5.2 mm
Installation advice Direct mounting
Length of the terminal rail
max. 2,000 mm
min. 0 mm
nominal 2,000 mm
Material Steel
Pre-punched mounting rail Yes
Short circuit strength corresponds to E-Cu wire 35 mm²
Short-time withstand current per second according to IEC 60947-7-2 4.2 kA
Slit gap 11 mm
Slit gap
Slit length 25 mm
Slit length
Slit width 5.2 mm
Slit width
Slotted drill holes Yes
Solder eyelet hole diameter (D) 5.2 mm
Spacing of holes, centre-to-centre 36 mm
Standards DIN EN 60715
Surface finish galvanic zinc plated and passivated
Thickness 1.5 mm

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02

Approvals

ROHS Conform

Related products

Order No.: 0122800000
Type: TS 32X15 2M/ST/ZN
Version:
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 33 mm, Depth: 15 mm