Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 16 mm², 400 V, 63 A, E18, medium yellow
Order No.
0502120000
Type
SAKS 5/35
GTIN (EAN)
4008190142360
Qty.
20 pc(s).
Dimensions and weights
Depth
65 mm
Depth (inches)
2.559 inch
Depth including DIN rail
66 mm
Height
80 mm
Height (inches)
3.15 inch
Width
28 mm
Width (inches)
1.102 inch
Net weight
108.35 g
Temperatures
Storage temperature
-25 °C...55 °C
Continuous operating temp., min.
-60 °C
Continuous operating temp., max.
130 °C
Environmental Product Compliance
REACH SVHC
/
Material data
Material
KrG
Colour
medium yellow
UL 94 flammability rating
V-0, 5VA
System specifications
Version
Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector
End cover plate required
No
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 35
N-function
No
PE function
No
PEN function
No
Additional technical data
Explosion-tested version
No
Installation advice
Direct mounting
Number of similar terminals
1
Open sides
closed
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
12400-159-154
Current size C (CSA)
63 A
Voltage size C (CSA)
600 V
Wire cross section max. (CSA)
6 AWG
Wire cross section min. (CSA)
14 AWG
Conductors for clamping (additional connection)
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 16 mm², 400 V, 63 A, E18, dark beige
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 16 mm², 400 V, 63 A, E18, medium yellow
Fuse terminal, Screw connection, Fuse cartridge, for screwable cross-connection, One end without connector, Screw connection, 16 mm², 400 V, 63 A, E18, dark beige
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.