Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
QB 2 WI RA8 IS
         

Icon
Icon
Icon
 

General ordering data

Version Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 8.00, Insulated: Yes, 27 A, grey
Order No. 0461100000
Type QB 2 WI RA8 IS
GTIN (EAN) 4008190034818
Qty. 50 pc(s).

Dimensions and weights

Depth 19 mm
Depth (inches) 0.748 inch
Height 12 mm
Height (inches) 0.472 inch
Width 3 mm
Width (inches) 0.118 inch
Net weight 0.79 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Material data

Material PA 66
Colour grey
UL 94 flammability rating V-2

System specifications

Version Cross-connector

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of fixing when screwed in
Type of mounting when screwed in

Cross-connector

Number of cross-connected terminals
Rated current, 2-pole 27 A
Rated current, multi-pole 27 A
Type Cross-connector

Dimensions

Pitch in mm (P) 8 mm

General

Installation advice Direct mounting
Number of poles 2

Rating data

Rated current 27 A

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000489
ETIM 7.0 EC000489
ETIM 8.0 EC000489
ETIM 9.0 EC000489
ECLASS 9.0 27-14-11-40
ECLASS 9.1 27-14-11-40
ECLASS 10.0 27-14-11-40
ECLASS 11.0 27-14-11-40
ECLASS 12.0 27-14-11-40
ECLASS 13.0 27-25-03-03

Approvals

ROHS Conform

Related products

Order No.: 0482700000
Type: QB 2 WI RA6 IS
Version:
Cross-connector (terminal), when screwed in, Number of poles: 2, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
 
Order No.: 0482800000
Type: QB 3 WI RA6 IS
Version:
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
 
Order No.: 0461200000
Type: QB 3 WI RA8 IS
Version:
Cross-connector (terminal), when screwed in, Number of poles: 3, Pitch in mm (P): 8.00, Insulated: Yes, 27 A, grey
 
Order No.: 0482900000
Type: QB 4 WI RA6 IS
Version:
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 6.00, Insulated: Yes, 27 A, grey
 
Order No.: 0461300000
Type: QB 4 WI RA8 IS
Version:
Cross-connector (terminal), when screwed in, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, 27 A, grey