Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
STL 5/EN
         

Icon
Icon
Icon
 

General ordering data

Version Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
Order No. 0448460000
Type STL 5/EN
GTIN (EAN) 4008190519834
Qty. 20 pc(s).

Dimensions and weights

Depth 47.5 mm
Depth (inches) 1.87 inch
Height 54.5 mm
Height (inches) 2.146 inch
Width 16.4 mm
Width (inches) 0.646 inch
Net weight 24.51 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

System specifications

End cover plate required Yes
Number of levels
Number of clamping points per level
Levels cross-connected internally No
PE connection No
Rail TS 32, TS 35

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides Open
Type of mounting Clamped

Conductors for clamping (rated connection)

Connection direction on side
Stud size for spade connection M 5
Tightening torque, max. 3 Nm
Tightening torque, min. 2 Nm
Type of connection Screw connection

General

Rail TS 32, TS 35

Rating data

Rated cross-section 16 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 76 A
Volume resistance according to IEC 60947-7-x 0.42 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 0448360000
Type: ST 5/EN
Version:
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection