Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKR 2STB BL
         

Icon
Icon
Icon
 

General ordering data

Version Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
Order No. 0412280000
Type SAKR 2STB BL
GTIN (EAN) 4008190096915
Qty. 50 pc(s).

Dimensions and weights

Depth 40.5 mm
Depth (inches) 1.594 inch
Height 42 mm
Height (inches) 1.654 inch
Width 6.5 mm
Width (inches) 0.256 inch
Net weight 10.28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 999cd67e-471e-4085-8dba-1342fcea86de

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Spacer, With sockets, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function Yes
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 2.5 mm²
Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 1 Nm
Tightening torque, min. 0.5 Nm
Torque level with DMS electric screwdriver 2
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Disconnect terminals

Cross-disconnect without
Integral test socket Yes
Slitting Pivoting

General

Installation advice Direct mounting
Rail TS 32
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 10 A
Current at maximum wires 10 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000902
ETIM 7.0 EC000902
ETIM 8.0 EC000902
ETIM 9.0 EC000902
ECLASS 9.0 27-14-11-26
ECLASS 9.1 27-14-11-26
ECLASS 10.0 27-14-11-26
ECLASS 11.0 27-14-11-26
ECLASS 12.0 27-14-11-26
ECLASS 13.0 27-25-01-09
ECLASS 14.0 27-25-01-09

Approvals

Approvals CE UKCA
ROHS Conform

Related products

Order No.: 0340620000
Type: SAKC 4 2STB7
Version:
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG
 
Order No.: 0340720000
Type: SAKC 4 KRG
Version:
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 25 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG
 
Order No.: 0412160000
Type: SAKR
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
 
Order No.: 0412260000
Type: SAKR 2STB
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
 
Order No.: 0412180000
Type: SAKR BL
Version:
Test-disconnect terminal, Screw connection, blue, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
 
Order No.: 0412120000
Type: SAKR KRG
Version:
Test-disconnect terminal, Screw connection, medium yellow, 4 mm², 10 A, 400 V, Number of connections: 2, Number of levels: 1, TS 32, V-0, 5VA, KrG
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0413060000
Type: SAKRD
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
 
Order No.: 0263660000
Type: SAKRD DLS2
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66
 
Order No.: 0412960000
Type: SAKRD O.DLS2
Version:
Test-disconnect terminal, Screw connection, beige / yellow, 4 mm², 10 A, 250 V, Number of connections: 2, Number of levels: 1, TS 32, V-2, PA 66