Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TBF 30/19/18 7035
         

Icon
Icon
 

General ordering data

Version TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey
Order No. 0360200000
Type TBF 30/19/18 7035
GTIN (EAN) 4032248025176
Qty. 1 pc(s).

Dimensions and weights

Depth 175 mm
Depth (inches) 6.89 inch
Height 302 mm
Height (inches) 11.89 inch
Width 186 mm
Width (inches) 7.323 inch
Net weight 1,857 g

Temperatures

Operating temperature -50 °C...130 °C

Cable glands, right

M12 53 
M16 30 
M20 22 
M25 10 
M32
M40
M50
M63

Cable glands, top/bottom

M12 28 
M16 14 
M20 11 
M25
M32
M40
M50
M63

Certificate numbers enclosure

Declaration of Conformatiy No. (DoC LVD) DoC DE PS2422 230801 001ISS00

General information

Access opening: height 278 mm
Access opening: width 162 mm
Areas of use Building systems and technology, Transportation, Packaging industry, Machine construction
Enclosure attachment 6.5 mm hole in enclosure base
Flange plate No
Impact resistance IK08 in accordance with IEC 62208, IK10 in accordance with IEC 62262
Installation advice Screw mounting
Integral fixing 4 or 6 stud bolts M6 inner (female) thread
Lid Yes
Lid attachment Crosshead nylon screws
Material Glass fibre-reinforced polyester
Number of lid screws
Operating temperature, max. 130 °C
Operating temperature, min. -50 °C
Protection degree IP67
Seal material Polyurethane
Standards IEC 60529, EN 60529, EN 62208, EN/IEC 61439-2
Surface finish untreated
Torque for lid screws 1.5 Nm
Toxicity Free from halogens
UL 94 flammability rating HB

horizontal assembly

WDU 10 / ZDU 10 1x22
WDU 16 / ZDU 16 1x16
WDU 2,5 / ZDU 2,5 / IDU 2,5 1x44
WDU 35 / ZDU 35 1x14
WDU 4 / ZDU 4 1x37
WDU 6 / ZDU 6 1x28

vertical assembly

WDU 10 / ZDU 10 2x11
WDU 16 / ZDU 16 2x8
WDU 2,5 / ZDU 2,5 / IDU 2,5 2x22
WDU 35 / ZDU 35 2x7
WDU 4 / ZDU 4 2x18
WDU 6 / ZDU 6 2x14

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000261
ETIM 7.0 EC000261
ETIM 8.0 EC000261
ETIM 9.0 EC000261
ECLASS 9.0 27-18-01-01
ECLASS 9.1 27-18-92-90
ECLASS 10.0 27-18-01-01
ECLASS 11.0 27-18-01-01
ECLASS 12.0 27-18-01-01
ECLASS 13.0 27-18-01-01

Approvals

ROHS Conform

Related products

Order No.: 0500600000
Type: TBF 30/19/18 TRSP
Version:
TBF (polyester empty enclosure), Empty enclosure, Height: 302 mm, Width: 186 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent