Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 35X7.5 2M/AL/BK
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, without slot, Accessories, 35 x 7.5 x 2000 mm, Aluminium, untreated
Order No. 0330800000
Type TS 35X7.5 2M/AL/BK
GTIN (EAN) 4008190100650
Qty. 2 m

Dimensions and weights

Depth 7.5 mm
Depth (inches) 0.295 inch
Height 35 mm
Height (inches) 1.378 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 108.2 g

Mounting rail

Installation advice Direct mounting
Length of the terminal rail
min. 0 mm
nominal 2,000 mm
max. 2,000 mm
Material Aluminium
Permitted thermal current for PEN function, max. 125 A
Pre-punched mounting rail No
Short circuit strength corresponds to E-Cu wire 35 mm²
Short-time withstand current per second according to IEC 60947-7-2 4.2 kA
Slit gap
Slit length
Slit width
Standards DIN EN 60715
Surface finish untreated
Thickness 1 mm

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02

Approvals

ROHS Conform

Related products

Order No.: 1848290000
Type: TS 35X15/2.3 2M/AL/BK
Version:
Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Aluminium, untreated