For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Datos nominales IECEx/ATEX
Núm. de certificación (ATEX)
DEMKO03ATEX136028U
Núm. de certificación (IECEX)
IECEXULD13.0005U
Sección máx. del conductor (ATEX)
4 mm²
Sección máx. del conductor (IECEX)
4 mm²
Gama de temperaturas de servicio
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Caracterización EN 60079-7
Ex eb II C Gb
Etiqueta Ex 2014/34/UE
II 2 G D
Advertencia de seguridad
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
Conductor embornable (conexión nominal)
Longitud de desaislado
16 mm
Sección transversal de conductor, núcleo rígido, máx.
6 mm²
Sección transversal de conductor, núcleo rígido, mín.
0,5 mm²
Tipo de conexión
Brida-tornillo
Tornillo de apriete
M 3
Datos del material
Material
Acero
Materiales aislantes
PA
Color
plata
Datos nominales según UL
Núm. de certificación (UR)
E60693
Sección del conductor Cableado de campo máx. (UR)
12 AWG
Sección del conductor Cableado de campo mín. (UR)
20 AWG
Sección del conductor Cableado de fábrica máx. (UR)
12 AWG
Sección del conductor Cableado de fábrica mín. (UR)
20 AWG
Dimensiones
Desplazamiento TS 35
39 mm
Generalidades
Indicación de montaje
Paso
Otros datos técnicos
Indicación de montaje
Paso
Tipo de montaje
atornillado
Valores característicos del sistema
Versión
para barra colectora 10 x 3 mm, Para girar posteriormente hasta la posición
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Caracterización EN 60079-7
Ex eb II C Gb
Etiqueta Ex 2014/34/UE
II 2 G D
Advertencia de seguridad
Installation instructions: The potential equalisation (PE) rail modules are suitable for use in housings in atmospheres with flammable gases and dust. For use in areas with flammable gases, these housings must meet the requirements of EN 60079-0 and EN 60079-7. For use in areas with flammable dust, these housings must meet the requirements of EN 60079-0 and EN 60079-31.
When combined with other terminal block ranges and sizes, and when other accessories are used, you must comply with the clearance and creepage distances given.
Regarding accessory use, the manufacturer's instructions must be followed.
List of restrictions: The PE rail modules are considered one component, with Ex marking when used with the busbar holders of type SH and WEW. When used independently, the above named components are not covered by this certificate.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.