Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
AKZ 4 BL
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
Order No. 0294380000
Type AKZ 4 BL
GTIN (EAN) 4008190002152
Qty. 100 pc(s).

Dimensions and weights

Depth 29 mm
Depth (inches) 1.142 inch
Depth including DIN rail 30.5 mm
Height 28.5 mm
Height (inches) 1.122 inch
Width 6.1 mm
Width (inches) 0.24 inch
Net weight 5.21 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Wemid
Colour blue
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV18ATEX8221U
Certificate No. (IECEX) IECEXTUR18.0024U
Max. voltage (ATEX) 352 V
Current (ATEX) 32 A
Wire cross section max. (ATEX) 6 mm²
Max. voltage (IECEX) 352 V
Current (IECEX) 32 A
Wire cross section max. (IECEX) 6 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 15
N-function Yes
PE function No
PEN function No

2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)

Cross-section for connected wire, solid, two clampable wires, max. 1.5 mm²
Cross-section for connected wire, solid, two clampable wires, min. 0.5 mm²
Cross-section for connected wire, stranded, two clampable wires, max. 1.5 mm²
Cross-section for connected wire, stranded, two clampable wires, min. 0.5 mm²

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 154685-1372355
Current size C (CSA) 10 A
Voltage size C (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 24 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 6 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection cross-section, stranded, max. 4 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 8 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.6 Nm
Torque level with DMS electric screwdriver 2
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 24
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 6 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

TS 15 offset 13.5 mm

General

Number of poles 1
Rail TS 15
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 24

Rating data

Rated cross-section 4 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 32 A
Current at maximum wires 41 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 27 A
Voltage size C (UR) 300 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA EXIKONF IECEXTUR INMETRO KEMAKEUR POLSKIREJ TUEVNATEX UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0366560000
Type: AK 4/10
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 0489560000
Type: AK 4/O.ZA
Version:
Feed-through terminal block, Screw connection, 4 mm², 690 V, 32 A, Number of connections: 2
 
Order No.: 0294360000
Type: AKZ 4
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
 
Order No.: 0294320000
Type: AKZ 4 KRG
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 9537110000
Type: AKZ 4 WEMID
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1038680000
Type: AKZ 4 WEMID BL
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0359560000
Type: AKZ 4/10
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
 
Order No.: 0359660000
Type: AKZ 4/10/BEZ
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2
 
Order No.: 1538260000
Type: AKZ 4/ATA
Version:
Feed-through terminal block, Screw connection, 4 mm², 400 V, 32 A, Number of connections: 2