Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 35X15/2.3 2M/CU/BK
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, without slot, Accessories, 35 x 15 x 2000 mm, Copper, untreated
Order No. 0270100000
Type TS 35X15/2.3 2M/CU/BK
GTIN (EAN) 4008190105136
Qty. 2 m

Dimensions and weights

Depth 15 mm
Depth (inches) 0.591 inch
Height 35 mm
Height (inches) 1.378 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 940 g

Environmental Product Compliance

REACH SVHC /

Mounting rail

Installation advice Direct mounting
Length of the terminal rail
max. 2,000 mm
min. 0 mm
nominal 2,000 mm
Material Copper
Permitted thermal current for PEN function, max. 309 A
Pre-punched mounting rail No
Short circuit strength corresponds to E-Cu wire 150 mm²
Short-time withstand current per second according to IEC 60947-7-2 18 kA
Slit gap
Slit length
Slit width
Standards DIN EN 60715
Surface finish untreated
Thickness 2.3 mm

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02

Approvals

ROHS Conform

Related products

Order No.: 2731380000
Type: TS 35X7.5/1.0 2M/CU/BK
Version:
Terminal rail, Accessories, 35 x 7.5 x 2000 mm, Copper, untreated