Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKB 10 C
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 10 mm², 500 V, 57 A, Number of connections: 2
Order No. 0259920000
Type SAKB 10 C
GTIN (EAN) 4008190154882
Qty. 50 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-12-31
Alternative product 2868370000

Dimensions and weights

Depth 52.5 mm
Depth (inches) 2.067 inch
Height 65 mm
Height (inches) 2.559 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 40.3 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating V-0, 5VA

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 12400-185
Current size C (CSA) 60 A
Current size D (CSA) 5 A
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 14 mm²

Conductors for clamping (rated connection)

Number of connections
Stripping length 12 mm
Type of connection Screw connection

General

Rail TS 32

Rating data

Rated cross-section 10 mm²
Rated voltage 500 V
Rated DC voltage 500 V
Rated current 57 A
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Power loss in accordance with IEC 60947-7-x 1.82 W

Downloads

Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CE CSA UKCA
ROHS Conform

Related products

Order No.: 0110060000
Type: SAK 10
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 0110080000
Type: SAK 10 BL
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 0126700000
Type: SAKH 10 EP/SW
Version:
Feed-through terminal block, Screw connection, 10 mm², 1000 V, 57 A, Number of connections: 2
 
Order No.: 9502610000
Type: SAKK 10
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
 
Order No.: 1598090000
Type: SAKK 10 KER/WS
Version:
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2