Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MKL 3/12 SE
         

Icon
 

General ordering data

Version Single- and multi-pole terminal strip, Solder connection, medium yellow, 2.5 mm², 20 A, 400 V, Number of connections: 1
Order No. 0249920000
Type MKL 3/12 SE
GTIN (EAN) 4008190091477
Qty. 20 pc(s).
Delivery status Discontinued
Available until 2023-12-30
Alternative product 0243520000

Dimensions and weights

Depth 16.1 mm
Depth (inches) 0.634 inch
Height 2,300 mm
Height (inches) 90.551 inch
Width 110 mm
Width (inches) 4.331 inch
Net weight 37.85 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating 5VA, V-0

System specifications

Version For the mounting rails
End cover plate required No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of mounting Direct mounting

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 2.5
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 5 mm
Tightening torque, max. 0.45 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Solder connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 1 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Number of poles 12
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 2.5 mm²
Rated voltage 400 V
Rated DC voltage 400 V
Rated current 20 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

Downloads

Approval/Certificate/Document of Conformity

Classifications

ETIM 6.0 EC001284
ETIM 7.0 EC001284
ETIM 8.0 EC001284
ETIM 9.0 EC001284
ETIM 10.0 EC001284
ECLASS 9.0 27-14-11-06
ECLASS 9.1 27-14-11-06
ECLASS 10.0 27-14-11-06
ECLASS 11.0 27-14-11-06
ECLASS 12.0 27-14-11-06
ECLASS 13.0 27-14-11-06
ECLASS 14.0 27-14-11-06
ECLASS 15.0 27-14-11-06

Approvals

ROHS Conform

Related products

Order No.: 0480220000
Type: MF 1/12 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 12 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0479720000
Type: MF 1/6 2X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 6 A, 400 V, Number of connections: 12, Number of levels: 1
 
Order No.: 0480020000
Type: MF 1/6 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 6 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0480120000
Type: MF 1/8 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, medium yellow, 2.5 mm², 8 A, 400 V, Number of connections: 8, Number of levels: 1
 
Order No.: 0241860000
Type: MF 2/12 2X2.8
Version:
Single- and multi-pole terminal strip, Screw connection, medium yellow, 1.5 mm², 24 A, 125 V, Number of connections: 24, Number of levels: 1
 
Order No.: 0241360000
Type: MK 2/12 SL/WA
Version:
Single- and multi-pole terminal strip, Solder connection, medium yellow, 2.5 mm², 20 A, 125 V, Number of connections: 1, Number of levels: 1