Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
MK 2/12 SL/WA
         

Icon
Icon
 

General ordering data

Version Single- and multi-pole terminal strip, Solder connection, 2.5 mm², 125 V, 20 A, Number of poles: 12, 88 mm, medium yellow
Order No. 0241360000
Type MK 2/12 SL/WA
GTIN (EAN) 4008190185695
Qty. 50 pc(s).

Dimensions and weights

Depth 15 mm
Depth (inches) 0.591 inch
Height 2,300 mm
Height (inches) 90.551 inch
Width 88 mm
Width (inches) 3.465 inch
Net weight 25.18 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material KrG
Colour medium yellow
UL 94 flammability rating 5VA, V-0

System specifications

Version For the mounting rails
End cover plate required No

Additional technical data

Explosion-tested version No
Installation advice Direct mounting
Type of mounting Direct mounting

CSA rating data

Certificate No. (CSA) 12400-161-162-163
Current size B (CSA) 10 A
Current size D (CSA) 10 A
Voltage size B (CSA) 300 V
Voltage size D (CSA) 300 V
Wire cross section max. (CSA) 12 AWG
Wire cross section min. (CSA) 24 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Clamping range, max. 2.5 mm²
Clamping range, min. 0.2 mm²
Connection cross-section, stranded, max. 2.5 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction on side
Gauge to IEC 60947-1 A2
Number of connections
Stripping length 5 mm
Tightening torque, max. 0.45 Nm
Tightening torque, min. 0.4 Nm
Torque level with DMS electric screwdriver 1
Type of connection Solder connection
Wire connection cross section, finely stranded, max. 2.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 2.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 2.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Installation advice Direct mounting
Number of poles 12

Rating data

Rated cross-section 2.5 mm²
Rated voltage 125 V
Rated DC voltage 125 V
Rated current 20 A
Volume resistance according to IEC 60947-7-x 1.33 mΩ
Rated impulse withstand voltage 2.5 kV
Power loss in accordance with IEC 60947-7-x 0.77 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 24 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 24 AWG
Current size B (UR) 10 A
Current size D (UR) 10 A
Voltage size B (UR) 300 V
Voltage size D (UR) 300 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC001284
ETIM 7.0 EC001284
ETIM 8.0 EC001284
ETIM 9.0 EC001284
ECLASS 9.0 27-14-11-06
ECLASS 9.1 27-14-11-06
ECLASS 10.0 27-14-11-06
ECLASS 11.0 27-14-11-06
ECLASS 12.0 27-14-11-06
ECLASS 13.0 27-14-11-06

Approvals

Approvals CE CSA UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0480220000
Type: MF 1/12 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 12 A, Number of poles: 12, 113 mm, medium yellow
 
Order No.: 0479720000
Type: MF 1/6 2X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 6 A, Number of poles: 6, 113 mm, medium yellow
 
Order No.: 0480020000
Type: MF 1/6 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 6 A, Number of poles: 6, 52 mm, medium yellow
 
Order No.: 0480120000
Type: MF 1/8 4X6.3/2.8
Version:
Single- and multi-pole terminal strip, Flat-blade connection, 2.5 mm², 400 V, 8 A, Number of poles: 8, 68 mm, medium yellow
 
Order No.: 0241860000
Type: MF 2/12 2X2.8
Version:
Single- and multi-pole terminal strip, Screw connection, 1.5 mm², 125 V, 24 A, Number of poles: 14, 88.5 mm, medium yellow
 
Order No.: 0274920000
Type: MKL 3/2 WA
Version:
Single- and multi-pole terminal strip, Solder connection, 2.5 mm², 400 V, 20 A, Number of poles: 2, 17.4 mm, medium yellow
Delivery status:
This article will no longer be available in the future.
 
Order No.: 0262020000
Type: MKL 4/16 WA
Version:
Single- and multi-pole terminal strip, Screw connection, 1.5 mm², 250 V, 20 A, Number of poles: 16, 103 mm, medium yellow
Delivery status:
This article will no longer be available in the future.