Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ASK 1/EN LD 1D 115VAC
         

Icon
Icon
Icon
 

General ordering data

Version Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 115 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
Order No. 0225560000
Type ASK 1/EN LD 1D 115VAC
GTIN (EAN) 4008190163419
Qty. 25 pc(s).

Dimensions and weights

Depth 51.5 mm
Depth (inches) 2.028 inch
Height 58 mm
Height (inches) 2.283 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 13.72 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP b52a5893-ff9e-4f40-a221-35f12de6af41
RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, Fuse cartridge, with LED, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35, TS 32
N-function No
PE function No
PEN function No

Additional technical data

Number of similar terminals
Open sides right
Type of mounting Snap-on

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 0.6 x 3.5 mm
Clamping range, max. 4 mm²
Clamping range, min. 0.13 mm²
Clamping screw M 3
Connection direction on side
Gauge to IEC 60947-1 A3
Number of connections
Stripping length 9 mm
Tightening torque, max. 0.8 Nm
Tightening torque, min. 0.6 Nm
Torque level with DMS electric screwdriver 2
Twin wire-end ferrules, max. 1.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Screw connection
Type of connection 2 Screw connection
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26
Wire connection cross section, finely stranded, max. 4 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 4 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Display element

Type of voltage for indicator AC

Fuse terminals

Cartridge fuse G-Si. 5 x 20
Display LED
Fuse holder (cartridge holder) Pivoting
Operating voltage, max. 115 V
Type of voltage for indicator AC

General

Rail TS 35, TS 32
Wire connection cross section AWG, max. AWG 12
Wire connection cross section AWG, min. AWG 26

Rating data

Rated cross-section 4 mm²
Rated voltage 115 V
Rated DC voltage 115 V
Rated current 6.3 A
Current at maximum wires 6.3 A
Volume resistance according to IEC 60947-7-x 1 mΩ
Rated impulse withstand voltage 6 kV
Power loss in accordance with IEC 60947-7-x 1.02 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 12 AWG
Conductor size Factory wiring min. (UR) 26 AWG
Conductor size Field wiring max. (UR) 12 AWG
Conductor size Field wiring min. (UR) 22 AWG

Important note

Product information The voltage depends on the selected fuse element or the selected indicator light

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000899
ETIM 7.0 EC000899
ETIM 8.0 EC000899
ETIM 9.0 EC000899
ECLASS 9.0 27-14-11-16
ECLASS 9.1 27-14-11-16
ECLASS 10.0 27-14-11-16
ECLASS 11.0 27-14-11-16
ECLASS 12.0 27-14-11-16
ECLASS 13.0 27-25-01-13

Approvals

Approvals CE UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0474560000
Type: ASK 1/EN
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0474580000
Type: ASK 1/EN BL
Version:
Fuse terminal, Screw connection, blue, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 1750470000
Type: ASK 1/EN DB
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0225660000
Type: ASK 1/EN LD 120K 230VDC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0222760000
Type: ASK 1/EN LD 15K 24VDC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 1367400000
Type: ASK 1/EN LD 15K24VDC GR
Version:
Fuse terminal, Screw connection, grey, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0225760000
Type: ASK 1/EN LD 1D 230VAC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 230 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0222860000
Type: ASK 1/EN LD 1D 24VAC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0225360000
Type: ASK 1/EN LD 1D 48VAC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 48 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 1937670000
Type: ASK 1/EN LD 24V AC/DC DB
Version:
Fuse terminal, Screw connection, dark beige, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 8050810000
Type: ASK 1/EN LD 4K7 24VDC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0225460000
Type: ASK 1/EN LD 56K 115VDC
Version:
Fuse terminal, Screw connection, beige / yellow, 4 mm², 6.3 A, 115 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 2616240000
Type: ASK 1/EN/SMT 24VUC BFI 800K
Version:
Fuse terminal, Screw connection, beige, 4 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66
 
Order No.: 0456360000
Type: ASK 1/EN/VH
Version:
Fuse terminal, Screw connection, beige, 4 mm², 19 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 0105260000
Type: ASK 1/EN/VH OR
Version:
Fuse terminal, Screw connection, orange, 4 mm², 19 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66, G-Si. 5 x 20
 
Order No.: 9123140001
Type: ASK1EN/SMT 10-60VUC BFI H+
Version:
Fuse terminal, Screw connection, 4 mm², 60 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66
 
Order No.: 0222760001
Type: ASK1EN/SMT 10-60VUC BFI H-
Version:
Fuse terminal, Screw connection, 4 mm², 60 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-2, PA 66