Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
EK 16/35
         

Icon
Icon
 

General ordering data

Version PE terminal, Screw connection, yellow, green, 16 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66
Order No. 0190160000
Type EK 16/35
GTIN (EAN) 4008190184131
Qty. 50 pc(s).
Delivery status This article will no longer be available in the future.
Available until 2023-03-31
Alternative product 1010400000

Dimensions and weights

Depth 50 mm
Depth (inches) 1.969 inch
Height 56 mm
Height (inches) 2.205 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 41.86 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1
SCIP 8ba1cc8e-9787-42d9-b332-c835bd57699a

Material data

Material PA 66
Colour yellow, green
UL 94 flammability rating V-2

System specifications

Version Screw connection, With PE connection, in closed state
End cover plate required No
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection Yes
Rail TS 35
N-function No
PE function Yes
PEN function Yes

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides closed
Type of mounting when screwed in

CSA rating data

Certificate No. (CSA) 12400-223
Wire cross section max. (CSA) 10 AWG
Wire cross section min. (CSA) 16 AWG

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 4 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 4 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 16 mm
Tightening torque, max. 2.2 Nm
Tightening torque, min. 2 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 12
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 4 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 4 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 4 mm²

General

Rail TS 35
Standards IEC 60947-7-2
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 12

PE rating data

Rated short-time current 1920 A (16 mm²)
Centre screw on PE terminals M 3
Tightening torque range for fixing screw 0.5...1.0 Nm
PEN function Yes

Rating data

Rated cross-section 16 mm²
Rated voltage to adjoining terminal 800 V
Standards IEC 60947-7-2
Volume resistance according to IEC 60947-7-x 0.42 mΩ
Rated impulse withstand voltage to adjacent terminal 8 kV
Power loss in accordance with IEC 60947-7-x 2.43 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 6 AWG
Conductor size Factory wiring min. (UR) 10 AWG
Conductor size Field wiring max. (UR) 6 AWG
Conductor size Field wiring min. (UR) 10 AWG

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
CADENAS eCATALOG CAX data
Product Change Notification
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000901
ETIM 7.0 EC000901
ETIM 8.0 EC000901
ETIM 9.0 EC000901
ECLASS 9.0 27-14-11-41
ECLASS 9.1 27-14-11-41
ECLASS 10.0 27-14-11-41
ECLASS 11.0 27-14-11-41
ECLASS 12.0 27-14-11-41
ECLASS 13.0 27-25-01-03
ECLASS 14.0 27-25-01-03

Approvals

Approvals CE CSA KEMAKEUR UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693