Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66, 100 °C
Order No.
0175960000
Type
AKZ 2.5 O.ZA
GTIN (EAN)
4008190101855
Qty.
100 pc(s).
Dimensions and weights
Depth
26.3 mm
Depth (inches)
1.035 inch
Depth including DIN rail
27.1 mm
Height
25.5 mm
Height (inches)
1.004 inch
Width
5 mm
Width (inches)
0.197 inch
Net weight
3.7 g
Temperatures
Storage temperature
-25 °C...55 °C
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min.
-50 °C
Continuous operating temp., max.
100 °C
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Material data
Material
PA 66
Colour
beige / yellow
UL 94 flammability rating
V-2
Rating data IECEx/ATEX
Certificate No. (ATEX)
TUEV18ATEX8221U
Certificate No. (IECEX)
IECEXTUR18.0024U
Max. voltage (ATEX)
220 V
Current (ATEX)
24 A
Wire cross section max. (ATEX)
4 mm²
Max. voltage (IECEX)
220 V
Current (IECEX)
24 A
Wire cross section max. (IECEX)
4 mm²
Operating temperature range
For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7
Ex eb II C Gb
Ex 2014/34/EU label
II 2 G D
System specifications
Version
Screw connection, for screwable cross-connection, One end without connector
End cover plate required
Yes
Number of potentials
1
Number of levels
1
Number of clamping points per level
2
Number of potentials per tier
1
Levels cross-connected internally
No
PE connection
No
Rail
TS 15
N-function
No
PE function
No
PEN function
No
Additional technical data
Explosion-tested version
Yes
Open sides
right
Type of mounting
Snap-on
CSA rating data
Certificate No. (CSA)
200039-2124451
Current size C (CSA)
10 A
Voltage size C (CSA)
300 V
Wire cross section max. (CSA)
10 AWG
Wire cross section min. (CSA)
26 AWG
Conductors for clamping (additional connection)
Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max.
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, PA 66, 130 °C
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-2, PA 66, 100 °C
Feed-through terminal block, Screw connection, beige / yellow, 2.5 mm², 24 A, 250 V, Number of connections: 2, Number of levels: 1, TS 15, V-0, PA 66, 130 °C
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.