Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAK 70/35
         

Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, beige / yellow, 70 mm², 192 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, V-2, PA 66, 100 °C
Order No. 0139160000
Type SAK 70/35
GTIN (EAN) 4008190088552
Qty. 10 pc(s).
Delivery status Discontinued
Available until 2023-03-31
Alternative product 9512190000

Dimensions and weights

Depth 78 mm
Depth (inches) 3.071 inch
Height 75 mm
Height (inches) 2.953 inch
Width 22 mm
Width (inches) 0.866 inch
Net weight 156.1 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant
REACH SVHC No SVHC above 0.1 wt%

Material data

Material PA 66
Colour beige / yellow
UL 94 flammability rating V-2

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Clamped

CSA rating data

Certificate No. (CSA) 12400-136
Current size C (CSA) 150 A
Voltage size C (CSA) 600 V
Wire cross section max. (CSA) 00 AWG
Wire cross section min. (CSA) 4 AWG

Conductors for clamping (additional connection)

Conductor cross-section, flexible plus plastic collar DIN 46228/1, further connection, max. 35 mm²

Conductors for clamping (rated connection)

Blade size S6 (DIN 6911)
Clamping range, max. 70 mm²
Clamping range, min. 16 mm²
Clamping screw M 8
Connection cross-section, stranded, max. 70 mm²
Connection cross-section, stranded, min. 16 mm²
Connection direction on side
Gauge to IEC 60947-1 B11
Number of connections
Stripping length 24 mm
Tightening torque, max. 12 Nm
Tightening torque, min. 6 Nm
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 2/0
Wire connection cross section AWG, min. AWG 4
Wire connection cross section, finely stranded, max. 70 mm²
Wire connection cross section, finely stranded, min. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 35 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 16 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 16 mm²

Dimensions

TS 35 offset 19.5 mm

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 2/0
Wire connection cross section AWG, min. AWG 4

Rating data

Rated cross-section 70 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 192 A
Current at maximum wires 192 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.17 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 6.14 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 00 AWG
Conductor size Factory wiring min. (UR) 4 AWG
Conductor size Field wiring max. (UR) 00 AWG
Conductor size Field wiring min. (UR) 4 AWG
Current size C (UR) 150 A
Voltage size C (UR) 600 V

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CE CSA DETNORVER UR
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

There are no products in this group.