Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
SAKH 6 EP/SW
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal block, Screw connection, 6 mm², 1000 V, 41 A, Number of connections: 2
Order No. 0126600000
Type SAKH 6 EP/SW
GTIN (EAN) 4008190121471
Qty. 50 pc(s).

Dimensions and weights

Depth 76.5 mm
Depth (inches) 3.012 inch
Height 57 mm
Height (inches) 2.244 inch
Width 14 mm
Width (inches) 0.551 inch
Net weight 49.24 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 160 °C

Environmental Product Compliance

REACH SVHC /

Material data

Material Epoxy resin, EP
Colour black
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) TUEV18ATEX8206U
Certificate No. (IECEX) IECEXTUR18.0016U
Max. voltage (ATEX) 1100 V
Current (ATEX) 50 A
Wire cross section max. (ATEX) 10 mm²
Max. voltage (IECEX) 1100 V
Current (IECEX) 50 A
Wire cross section max. (IECEX) 10 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Screw connection, for screwable cross-connection, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 32
N-function No
PE function No
PEN function No

Additional technical data

Explosion-tested version No
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1501714
Current size B (CSA) 78 A
Current size C (CSA) 78 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 1000 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Screw connection

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 0.5 mm²
Clamping screw M 4
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 10 mm²
Connection direction on side
Gauge to IEC 60947-1 B6
Number of connections
Stripping length 12 mm
Tightening torque, max. 1.2 Nm
Tightening torque, min. 1.2 Nm
Torque level with DMS electric screwdriver 4
Twin wire-end ferrules, max. 6 mm²
Twin wire-end ferrules, min. 0.75 mm²
Type of connection Screw connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 20
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 32
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 20

Rating data

Rated cross-section 6 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 41 A
Current at maximum wires 57 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Current size B (UR) 65 A
Current size C (UR) 65 A
Current size D (UR) 5 A
Voltage size B (UR) 600 V
Voltage size C (UR) 600 V
Voltage size D (UR) 600 V
Wire cross section max. (UR) 6 AWG
Wire cross section min. (UR) 20 AWG

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA IECEXTUR KEMAKEUR TUEVNATEX UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 0193260000
Type: SAK 6N
Version:
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
 
Order No.: 0193280000
Type: SAK 6N BL
Version:
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2