Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.00 mm
Order No.
0117510000
Type
TS 15X5/LL 1M/ST/ZN
GTIN (EAN)
4008190111298
Qty.
1 m
Dimensions and weights
Depth
5.5 mm
Depth (inches)
0.217 inch
Height
15 mm
Height (inches)
0.591 inch
Width
1,000 mm
Width (inches)
39.37 inch
Net weight
140 g
Environmental Product Compliance
REACH SVHC
/
RoHS Compliance Status
Compliant without exemption
Mounting rail
Drill-hole diameter
4.2 mm
Installation advice
Direct mounting
Length of the terminal rail
nominal
1,000 mm
max.
1,000 mm
min.
0 mm
Material
Steel
Pre-punched mounting rail
Yes
Short circuit strength corresponds to E-Cu wire
10 mm²
Short-time withstand current per second according to IEC 60947-7-2
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.20 mm
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 1000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.00 mm
Terminal rail, Accessories, Steel, galvanic zinc plated and passivated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm, Slit width: 4.20 mm, Slit length: 12.20 mm
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.