Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC 24B ALU
         

Icon
Icon
Icon
Icon
 
General ordering data
Version HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard
Order No. 1213900000
Type HDC 24B ALU
GTIN (EAN) 4008190176303
Qty. 1 pc(s).
Dimensions and weights
Height 29.3 mm
Height (inches) 1.154 inch
Width 74.4 mm
Width (inches) 2.929 inch
Mounting dimension - height 32 mm
Mounting dimension - width 130 mm
Net weight 177 g
Temperatures
Limit temperature -40 °C ... 125 °C
Environmental Product Compliance
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP e98b2b24-ba23-41bf-8d19-0dda3647412f
Chemical resistance
Substance Acetone
Chemical resistance Conditionally resistant
Substance Drilling oil
Chemical resistance Resistant
Substance Diesel
Chemical resistance Resistant
Substance Ethyl alcohol
Chemical resistance Resistant
Substance Transmission oil
Chemical resistance Resistant
Substance Hydraulic oil
Chemical resistance Resistant
Substance Coolant
Chemical resistance Resistant
Substance Petroleum benzine
Chemical resistance Resistant
Substance Sweat
Chemical resistance Resistant
Substance Premium gasoline
Chemical resistance Conditionally resistant
Substance Water
Chemical resistance Resistant
Substance UV
Chemical resistance Unstable
Substance Ozone
Chemical resistance Unstable
Dimensions
Height of base B1 5 mm
Height of housing B 29 mm
Hole pitch length A2 130 mm
Total length housing 120 mm
Width base C1 47 mm
Width housing C 43 mm
General data
EMC housings No
Housing main material diecast aluminium
Material of locking element Stainless steel, rust-proof
Protection degree IP65 (in plugged condition)
Surface finish Powder coating
Version
BG 8
Clamp version End-locking clamp
Colour (RAL) RAL 7035
Cover without cover
Design Standard
Design of housing Bulkhead housing
Design of locking system End-locking clamp, lower side
Sealing NBR
Size 8
Suitable for ModuPlug® Yes
Top part/bottom part/lid lower part
Type Bulkhead (feed-through)
Important note
Product information When mounting the housings, make sure that the flat gasket is correctly seated.
Downloads
Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Product Change Notification
Technical Documentation
Catalogues Catalogues in PDF-format
Brochures
Classifications
ETIM 6.0 EC000437
ETIM 7.0 EC000437
ETIM 8.0 EC000437
ETIM 9.0 EC000437
ECLASS 9.0 27-44-02-02
ECLASS 9.1 27-44-02-02
ECLASS 10.0 27-44-02-02
ECLASS 11.0 27-44-02-02
ECLASS 12.0 27-44-02-02
ECLASS 13.0 27-44-02-02
Approvals
Approvals CE CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products:

Order No.: 1214300000
Type: HDC 24B ADLU
Version:
HDC enclosures, Size: 8, Protection degree: IP65 (in plugged condition), Bulkhead housing, End-locking clamp, lower side, Standard, with cover