Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
HDC S4/8 MS
         

Icon
Icon
Icon
Icon
 

General ordering data

Version HDC insert, Male, 400 V, 80 A, Number of poles: 12, Screw connection, Size: 8
Order No. 1023260000
Type HDC S4/8 MS
GTIN (EAN) 4032248750115
Qty. 1 pc(s).

Dimensions and weights

Depth 111 mm
Depth (inches) 4.37 inch
Height 42 mm
Height (inches) 1.654 inch
Width 34 mm
Width (inches) 1.339 inch
Net weight 141 g

Temperatures

Limit temperature -40 °C ... 125 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c
REACH SVHC Lead 7439-92-1, Potassium perfluorobutane sulfonate 29420-49-3
SCIP b67daa31-7dca-434d-8290-da7fb52f83a2
Chemical resistance
Substance Acetone
Chemical resistance Resistant
Substance Ammonia, watery
Chemical resistance Conditionally resistant
Substance Petrol
Chemical resistance Resistant
Substance Benzene
Chemical resistance Resistant
Substance Diesel oil
Chemical resistance Conditionally resistant
Substance Acetic acid, concentrated
Chemical resistance Resistant
Substance Potassium hydroxide
Chemical resistance Conditionally resistant
Substance Methanol
Chemical resistance Conditionally resistant
Substance Motor oil
Chemical resistance Conditionally resistant
Substance Lye, diluted
Chemical resistance Resistant
Substance Hydrochlorofluorocarbons
Chemical resistance Conditionally resistant
Substance Outdoor use
Chemical resistance Conditionally resistant

Dimensions

Height of plug 42 mm
Total length base 111 mm
Width 34 mm

General data

BG 8
Colour beige
Free from halogens true
Insulating material PC glass-fibre reinforced (UL-listed and railway-certified)
Insulating material group IIIa
Insulation strength 1010 Ω
Low smoke acc. DIN EN 45545-2 Yes
Material Copper alloy
Number of poles 12
Number of power contacts
Number of signal contacts
Plugging cycles, silver ≥ 500
Pollution severity 3
Rated current (DIN EN 61984) 80 A
Rated impulse voltage (DIN EN 61984) 6 kV
Rated voltage (DIN EN 61984) 400 V
Rated voltage according to UL/CSA 600 V AC/DC
Series MixMate
Size 8
Surface finish Silver passivated
Type Male
Type of connection Screw connection
UL 94 flammability rating V-0
Volume resistance ≤1 mΩ

Connection data PE

Blade size, slotted (PE connection) SD 1.2 x 6.5
Connection type PE Screw connection
Fixing screw M 5
Rated cross-section 16 mm²
Stripping length PE connection 13 mm
Tightening torque, max. PE connection 2.5 Nm
Tightening torque, min. PE connection 2 Nm
Wire cross section, AWG (PE), max. AWG 6
Wire cross section, AWG (PE), min. AWG 20

Power contact

Clamping range, power contact, max. 16 mm²
Clamping range, power contact, min. 1.5 mm²
Number of poles, performance contact
Rated current (DIN EN 61984), power contact 80 A
Rated current power circuit (UR)
Wire connection cross section AWG AWG 14
Rated current 30 A
Wire connection cross section AWG AWG 12
Rated current 25 A
Wire connection cross section AWG AWG 10
Rated current 29 A
Wire connection cross section AWG AWG 8
Rated current 70 A
Wire connection cross section AWG AWG 6
Rated current 80 A
Rated current power circuit (cUR)
Wire connection cross section AWG AWG 14
Rated current 15 A
Wire connection cross section AWG AWG 12
Rated current 25 A
Wire connection cross section AWG AWG 10
Rated current 29 A
Wire connection cross section AWG AWG 8
Rated current 33 A
Wire connection cross section AWG AWG 6
Rated current 35 A
Rated current signal circuit (UR)
Wire connection cross section AWG AWG 14
Rated current 16 A
Rated current signal circuit (cUR)
Wire connection cross section AWG AWG 14
Rated current 12 A
Rated impulse voltage (DIN EN 61984), power contact 6 kV
Rated voltage (DIN EN 61984), power contact 400 V
Stripping length, performance contact 15 mm
Tightening torque, max. 0.55 Nm
Tightening torque, min. 0.5 Nm
Type of connection, power contact Screw connection

Signal contact

AF size SD 0.6 x 3.5
Clamping range, signal contact, max. 2.5 mm²
Clamping range, signal contact, min. 0.5 mm²
Number of poles, signal
Rated current (DIN EN 61984), signal 16 A
Rated current power circuit (UR)
Wire connection cross section AWG AWG 14
Rated current 30 A
Wire connection cross section AWG AWG 12
Rated current 25 A
Wire connection cross section AWG AWG 10
Rated current 29 A
Wire connection cross section AWG AWG 8
Rated current 70 A
Wire connection cross section AWG AWG 6
Rated current 80 A
Rated current power circuit (cUR)
Wire connection cross section AWG AWG 14
Rated current 15 A
Wire connection cross section AWG AWG 12
Rated current 25 A
Wire connection cross section AWG AWG 10
Rated current 29 A
Wire connection cross section AWG AWG 8
Rated current 33 A
Wire connection cross section AWG AWG 6
Rated current 35 A
Rated current signal circuit (UR)
Wire connection cross section AWG AWG 14
Rated current 16 A
Rated current signal circuit (cUR)
Wire connection cross section AWG AWG 14
Rated current 12 A
Rated impulse voltage (DIN EN 61984), signal 6 kV
Rated voltage (DIN EN 61984), signal contact 400 V
Stripping length, signal 8 mm
Tightening torque, max. 0.55 Nm
Tightening torque, min. 0.5 Nm
Type of connection, signal Screw connection

Version

BG 8
Blade size, slotted (screw connection) SD 0.8 x 4.0
Clamping screw M 6
Conductor cross-section, max. 16 mm²
Conductor cross-section, min. 1.5 mm²
Material Copper alloy
Size 8
Stripping length, rated connection 15 mm
Surface finish Silver passivated
Type of connection Screw connection
Volume resistance ≤1 mΩ
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 16
Wire connection cross section, finely stranded, max. 16 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 16 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire cross-section, solid, max. 16 mm²
Wire cross-section, solid, min. 0.5 mm²

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000438
ETIM 7.0 EC000438
ETIM 8.0 EC000438
ETIM 9.0 EC000438
ECLASS 9.0 27-44-02-05
ECLASS 9.1 27-44-02-05
ECLASS 10.0 27-44-02-05
ECLASS 11.0 27-44-02-05
ECLASS 12.0 27-44-02-05
ECLASS 13.0 27-44-02-05
ECLASS 14.0 27-44-02-05

Approvals

Approvals CSA CURUS
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E92202

Related products

Order No.: 1023250000
Type: HDC S4/8 FS
Version:
HDC insert, Female, 400 V, 80 A, Number of poles: 12, Screw connection, Size: 8