Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
VPU III SO LD+A
         

Icon
Icon
Icon
Icon
 

General ordering data

Version Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase
Order No. 1351700000
Type VPU III SO LD+A
GTIN (EAN) 4050118158458
Qty. 1 pc(s).

Dimensions and weights

Depth 25 mm
Depth (inches) 0.984 inch
Height 35 mm
Height (inches) 1.378 inch
Width 12 mm
Width (inches) 0.472 inch
Net weight 34 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature -25 °C...55 °C
Humidity 5 - 95% rel. humidity

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Connection data, remote alert

Connection type Miscellaneous
Cross-section for connected wire, solid core, max. 1.5 mm²

General data

Number of poles 1
Protection degree IP20
Colour black

Insulation coordination acc. to EN 50178

Pollution severity 2
Surge voltage category II

Rated data IEC / EN

Acoustic signal Yes
Combined pulse UOC 3 kV
Energy coordination (≤10 m) Type II, Type III
Fuse 16 A
Leakage current at Un 30 µA
Low voltage network Single-phase
Mains frequency at 250 Vmax 50...60Hz
Max. continuous voltage, Uc (AC) 275 V
Number of poles 1
PE conductor current IPE 10 µA
Protection level Up at IN (L/N-PE) ≤ 1.5 kV
Rated voltage (AC) 230 V
Requirements category acc. to IEC 61643-11 Type III
Requirements class, acc. to EN 61643-11 T3
Response time <100μs
Short-circuit current rating ISCCR 1.5 kA
Signalling contact No
Standards IEC 61643-11, EN 61643-11
Temporary surge voltage (over-voltage) - TOV 440 V
Voltage type AC

Connection data

Wire connection cross section, finely stranded, max. 1 mm²

Electrical data

Voltage type AC

Guarantee

Time interval 5 years

Downloads

Approval/Certificate/Document of Conformity
Eplan Data Portal Eplan data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC000941
ETIM 7.0 EC000941
ETIM 8.0 EC000941
ETIM 9.0 EC000941
ECLASS 9.0 27-13-08-05
ECLASS 9.1 27-13-08-05
ECLASS 10.0 27-13-08-05
ECLASS 11.0 27-13-08-05
ECLASS 12.0 27-17-90-90
ECLASS 13.0 27-17-90-90
ECLASS 14.0 27-17-90-90

Tender specification sheets

Long specification Surge protection according to the requirements of Class III in accordance with IEC 61643-11, EN61643-11:2013. The arrestor serves as surge protection and is used in applications in accordance with IEC 61643-12. The arrestor is installed in the vicinity of the equipment that needs protection in a standard installation/distributor housing. The VPU III SO LD +A is earthed between the phase and the neutral conductor. With thermal separation device on the varistor. If there is no longer any protection, the red LED goes out and an acoustic signal sounds. Rated voltage: 230 VAC In/max (8/20 µs): 1.5 kA protection level < 1.5 kV Type: Weidmüller VPU III R SO LD A Order No. 1351700000 or equivalent
Short specification Class III arrester with Uoc: 3 kV suitable for 230 V AC mains systems. Protection level < 1.5 kV. With red LED display and acoustic alert Type: Weidmüller VPU III SO LD A Order no. 1351700000 or equivalent

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1351680000
Type: VPU III SO LD
Version:
Surge voltage arrester, Low voltage, without telecomm. contact, Single-phase