Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
CC DIA 30/4.2 MC NE WS
         

Icon
Icon
Icon
 

General ordering data

Version ClipCard, Device markers, 30 x 30 mm, With hole, white
Order No. 1248520000
Type CC DIA 30/4.2 MC NE WS
GTIN (EAN) 4050118038903
Qty. 60 pc(s).

Dimensions and weights

Depth 1.2 mm
Depth (inches) 0.047 inch
Height 30 mm
Height (inches) 1.181 inch
Width 30 mm
Width (inches) 1.181 inch
Diameter 30 mm
Net weight 2.083 g

Temperatures

Operating temperature range -40...100 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

General data

Application/manufacturer With hole
Colour white
Halogen No
Material Polyamide 66
Material colour according to resistance code
Number of markers per combination 1 MultiCard = Device markers
Number of markers per packaging unit
Form of supply MultiCard
Operating temperature range -40...100 °C
Operating temperature range, max. 100 °C
Operating temperature range, min. -40 °C
Recommended industries Machinery
UL 94 flammability rating V-2
Version Ø 30 mm, with 4.2 mm mounting hole
Width 30 mm
compatible printer 2715590000
2438520000
2438510000

Device markers

Diameter 30 mm
Drill-hole diameter 4.2 mm
Halogen No

Downloads

Classifications

ETIM 6.0 EC001288
ETIM 7.0 EC001288
ETIM 8.0 EC001288
ETIM 9.0 EC001288
ECLASS 9.0 27-40-06-29
ECLASS 9.1 27-40-06-29
ECLASS 10.0 27-40-06-29
ECLASS 11.0 27-28-11-04
ECLASS 12.0 27-28-11-04
ECLASS 13.0 27-28-11-04
ECLASS 14.0 27-28-11-04

Approvals

ROHS Conform

Related products

Order No.: 2047380000
Type: CC DIA 30 K MC NE WS
Version:
ClipCard, Device markers, 30 x 30 mm, Self-adhesive, Ø 30 mm, white
 
Order No.: 2047390000
Type: CC DIA 30 K MC NE GE
Version:
ClipCard, Device markers, 30 x 30 mm, Self-adhesive, Ø 30 mm, yellow
 
Order No.: 2047400000
Type: CC DIA 30 K MC NE GR
Version:
ClipCard, Device markers, 30 x 30 mm, Self-adhesive, Ø 30 mm, grey
 
Order No.: 1266120000
Type: CC DIA 30/3.5 MC NE WS
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, white
 
Order No.: 1266130000
Type: CC DIA 30/3.5 MC NE GE
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, yellow
 
Order No.: 1434110000
Type: CC DIA 30/3.5 MC NE RT
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, red
 
Order No.: 1266140000
Type: CC DIA 30/3.5 MC NE GR
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, grey
 
Order No.: 1248530000
Type: CC DIA 30/4.2 MC NE GE
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, yellow
 
Order No.: 1248540000
Type: CC DIA 30/4.2 MC NE GR
Version:
ClipCard, Device markers, 30 x 30 mm, With hole, grey