Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ACT20P BRIDGE
         

Icon
Icon
Icon
Icon
Icon
Icon
 

General ordering data

Version Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V
Order No. 1067250000
Type ACT20P BRIDGE
GTIN (EAN) 4032248820856
Qty. 1 pc(s).

Dimensions and weights

Depth 113.6 mm
Depth (inches) 4.472 inch
Height 119.2 mm
Height (inches) 4.693 inch
Width 22.5 mm
Width (inches) 0.886 inch
Net weight 198 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -40 °C...70 °C
Humidity 10…90 %, no condensation

Probability of failure

SIL in compliance with IEC 61508 None
MTTF 543 a

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 2f6dd957-421a-46db-a0c2-cf1609156924

Input

Bridge sensitivity 1.0 mV / V to 5.0 mV / V
Bridge supply voltage 5 V or 10 V
Input signal ±10 mV / ±20 mV / ±30 mV / ±50 mV
Number of inputs 1
Sensor Strain gauge resistance, Resistance measurement, Total resistance of all parallel resistance measuring bridges: min. 87 Ω
Sensor supply 120 mA @ 10 V (= 4 x 350 Ω bridge resistors)

Output

Load impedance current ≤ 600 Ω
Output current 0…22 mA (adjustable)
Output voltage, note 0…11 V (adjustable)
Type active, connected control must be passive
load impedance voltage 600 Ω

Output (digital)

Max. switching voltage, AC 0 V
Rated switching current 0.1 A

General data

Accuracy <0.05 % of measuring range
Configuration DIP switch and button
Linearity Typically ± 0.05 % of signal range
Long-term drift 0.1 % / 10.000 h
Nominal power consumption 4 VA
Operating altitude ≤ 2000 m
Power consumption 3 W @ 24 V DC
Protection degree IP20
Rail TS 35
Step response time <400 ms (10…90 %)
Temperature coefficient typ. 0.005 % / °C
Voltage supply 10…60 V DC

Insulation coordination

EMC standards EN 61326
Insulation voltage 5.7 kV (input / output, input / supply)
Pollution severity 2
Rated voltage 300 V
Surge voltage category III

Connection data

Type of connection Screw connection
Tightening torque, min. 0.4 Nm
Tightening torque, max. 0.6 Nm
Clamping range, rated connection 2.5 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 2.5 mm²
Wire connection cross section AWG, min. AWG 26
Wire connection cross section AWG, max. AWG 12

Important note

Product information The ACT20P-BRIDGE-S bridge measuring transducer converts measuring bridge voltages into standard signals. Buttons are used for adjustment to the measuring bridge connected. The bridge measuring transducer can supply up to 4 parallel-connected measuring bridges each with 350 Ω. The device supports simple compensation of the tare weight with a separate input for an external button or an external PLC signal. The power supply is electrogalvanised and isolated from the input and output (3-way isolation).

Properties
  • 4-wire and 6-wire measurement
  • Supply of up to 4 parallel-connected measuring bridges each with 350 Ω
  • Input and output ranges can be adjusted via DIP switches
  • Tara compensation via external button or PLC signal
  • Operating status display on a front panel LED
  • Galvanic 3-way isolation between input, output and supply.

Downloads

Approval/Certificate/Document of Conformity
Engineering Data
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
Software
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-20
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20
ECLASS 14.0 27-21-01-20

Tender specification sheets

Long specification

Bridge measuring transformer with electrical 3-way isolation, configurable
measurement isolating transformer in 22.5 mm width with external power supply, for recording,
transforming and isolating of measurements from industrial strain gauges.
Standard DC current/voltage signals are available on the output side. Measuring bridges of up to
3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration
via external switch signal, or manually with a press of a button.
6-wire connection compensates for differences in wire resistance. Bridge excitation voltage
can be switched between 5 v and 10 V
. Load cells can be calibrated using a button on the front side.
I/O signals can be configured via DIP switches.


Add-on housing for TS35 rail mounting
Dimensions: L/W/H 119.2/ 22.5/ 113.6 mm
Screw connection / Nominal cross-section 2.5 mm2
Protection degree: IP 20 

Input                          Resistance measuring bridge / 1 mV / V... 5 mV / V
Bridge sensitivity +/- 10 mV / +/- 20 mV / +/- 30 mV / +/- 50 mV (adjustable)
Input resistance > 1 MOhm
Bridge supply 5 V or 10 V  
                                                                                                                                                                                                      
Output                                              0...11 V / 0...22 mA configurable                                       
Load resistance             < 600 Ohm/ Strom/> 1 kOhm/ voltage
Temperature coefficient typ. 50 ppm / K
Transmission error               typ. 0.05 % of input
Step response time         < 400 ms (10...90 %)
Auxiliary
power                                     10...60 VDC 
Ambient
temperature range -40°C...+70 °C


Isolation                                 EN 50178, 3-way isolation up to 5.7 kV of all circuits against each other
Test voltage                               4 kV input against output against auxiliary power
Rated
voltage                                        
  300 V AC/DC at overvoltage category III and pollution degree 2
Approvals cULus




Type                                                             ACT20P-BRIDGE-S

Short specification

Bridge measuring transformer with electrical 3-way isolation, configurable
measurement isolating transformer in 22.5 mm width with external power supply, for recording,
transforming and isolating of measurements from industrial strain gauges.
Standard DC current/voltages signals are available on the output side. Measuring bridges of up to
3 x 350 Ohm can be supplied via the input circuit. Automatic tare calibration
via external switch signal, or manually with a press of a button.
6-wire connection compensates for differences in wire resistance. Bridge excitation voltage
can be switched between 5 v and 10 V
. Load cells can be calibrated using a button on the front side.
I/O signals can be configured via DIP switches.

Approvals

Approvals CE
Approvals CULUS;
ROHS Conform

Related products

Order No.: 2456820000
Type of connection: PUSH IN
Type: ACT20P-BRIDGE-P
Version:
Measuring bridge converter, Input : Resistance measuring bridge, Output : 0(4)-20 mA, 0-10 V