Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDU 6-2/2AN
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
Order No. 1771380000
Type ZDU 6-2/2AN
GTIN (EAN) 4032248143115
Qty. 50 pc(s).

Dimensions and weights

Depth 49.5 mm
Depth (inches) 1.949 inch
Depth including DIN rail 50 mm
Height 68 mm
Height (inches) 2.677 inch
Width 8.1 mm
Width (inches) 0.319 inch
Net weight 16.36 g

Temperatures

Storage temperature -25 °C...55 °C
Ambient temperature -5 °C…40 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -50 °C
Continuous operating temp., max. 120 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO16ATEX1808U
Certificate No. (IECEX) DEMKO16ATEX1808U
Max. voltage (ATEX) 550 V
Current (ATEX) 38 A
Wire cross section max. (ATEX) 10 mm²
Max. voltage (IECEX) 550 V
Current (IECEX) 38 A
Wire cross section max. (IECEX) 10 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Tension-clamp connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1152892
Current size B (CSA) 50 A
Current size C (CSA) 50 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 8 AWG
Wire cross section min. (CSA) 20 AWG

Conductors for clamping (additional connection)

Connection type, additional connection Tension-clamp connection

Conductors for clamping (rated connection)

Blade size 0.8 x 4.0 mm
Clamping range, max. 10 mm²
Clamping range, min. 0.22 mm²
Connection cross-section, stranded, max. 6 mm²
Connection cross-section, stranded, min. 0.5 mm²
Connection direction Inclined / angled
Gauge to IEC 60947-1 A5
Number of connections
Stripping length 12 mm
Twin wire-end ferrules, max. 2.5 mm²
Twin wire-end ferrules, min. 0.5 mm²
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 6 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 0.5 mm²
Wire connection cross-section, solid core, max. 10 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

General

Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 8
Wire connection cross section AWG, min. AWG 22

Rating data

Rated cross-section 6 mm²
Rated voltage 800 V
Rated DC voltage 800 V
Rated current 41 A
Current at maximum wires 41 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.78 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.31 W
Pollution severity 3

UL rating data

Certificate No. (UR) E60693
Conductor size Factory wiring max. (UR) 8 AWG
Conductor size Factory wiring min. (UR) 22 AWG
Conductor size Field wiring max. (UR) 8 AWG
Conductor size Field wiring min. (UR) 22 AWG
Current size C (UR) 45 A
Voltage size C (UR) 600 V

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01
ECLASS 14.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA DEMKOATEX DETNORVER IECEXULD RINA UKEX UR UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (UR) E60693

Related products

Order No.: 1771390000
Type: ZDU 6-2/2AN BL
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
 
Order No.: 2814080000
Type: ZDU 6-2/2AN GN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, green
 
Order No.: 1771410000
Type: ZDU 6-2/3AN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, dark beige
 
Order No.: 1771420000
Type: ZDU 6-2/3AN BL
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, blue
 
Order No.: 2814090000
Type: ZDU 6-2/3AN GN
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 400 V, 41 A, green
 
Order No.: 1771430000
Type: ZDU 6-2/3AN OR
Version:
Feed-through terminal, Tension-clamp connection, 6 mm², 800 V, 41 A, orange