Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
TS 15X5 2M/AL/BK
         

Icon
Icon
Icon
 

General ordering data

Version Terminal rail, Accessories, Aluminium, untreated, Width: 2000 mm, Height: 15 mm, Depth: 5.5 mm
Order No. 0134700000
Type TS 15X5 2M/AL/BK
GTIN (EAN) 4008190129026
Qty. 2 m
Delivery status Discontinued
Available until 2022-03-31
Alternative product 0514200000

Dimensions and weights

Depth 5.5 mm
Depth (inches) 0.217 inch
Height 15 mm
Height (inches) 0.591 inch
Width 2,000 mm
Width (inches) 78.74 inch
Net weight 57.5 g

Temperatures

Ambient temperature -5 °C…40 °C

Environmental Product Compliance

RoHS Compliance Status Compliant without exemption
REACH SVHC No SVHC above 0.1 wt%

Mounting rail

Installation advice Direct mounting
Length of the terminal rail
min. 0 mm
nominal 2,000 mm
max. 2,000 mm
Material Aluminium
Permitted thermal current for PEN function, max. 76 A
Pre-punched mounting rail No
Short circuit strength corresponds to E-Cu wire 16 mm²
Short-time withstand current per second according to IEC 60947-7-2 1.92 kA
Slit gap
Slit length
Slit width
Standards DIN EN 60715
Surface finish untreated
Thickness 1 mm

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC001285
ETIM 7.0 EC001285
ETIM 8.0 EC001285
ETIM 9.0 EC001285
ECLASS 9.0 27-40-06-02
ECLASS 9.1 27-40-06-02
ECLASS 10.0 27-40-06-02
ECLASS 11.0 27-40-06-02
ECLASS 12.0 27-40-06-02
ECLASS 13.0 27-40-06-02
ECLASS 14.0 27-40-06-02

Approvals

ROHS Conform

Related products