Product wizard 
 Website 
English
Deutsch
Français
Italiano
Japanese
Español
Svenska
Русский
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
RS D8-U 0...10V   Do not use product for new developmentsOnly remaining stock available
         

Icon
Icon
 

General ordering data

Version DA converter, Input : 8-bit pulse, Output : 0-10 V
Order No. 1160761001
Type RS D8-U 0...10V
GTIN (EAN) 4032248101245
Qty. 1 pc(s).
Available until 2024-06-30

Dimensions and weights

Depth 70 mm
Depth (inches) 2.756 inch
Height 72 mm
Height (inches) 2.835 inch
Width 35 mm
Width (inches) 1.378 inch
Net weight 72 g

Temperatures

Storage temperature -40 °C...80 °C
Operating temperature 0 °C...50 °C

Environmental Product Compliance

RoHS Compliance Status Compliant with exemption
RoHS Exemption (if applicable/known) 6c, 7a, 7cI
REACH SVHC Lead 7439-92-1
SCIP 7b5ffb72-271d-4c73-8b09-bd0aaee3697a

Input

Input resistance, voltage 50 kΩ per input
Number of inputs 8-bit (1-bit signed)
Rated input level 5…24 V DC = High, 0 V DC = Low, max. 30 V = High

Output

Conversion time ≤ 30 µs
Number of outputs 1
Offset voltage ≤ 20 mV
Output current ≤ 10 mA max. current
Output voltage, note 0...10 V
load impedance voltage ≥ 1 kΩ

General data

Accuracy ± 1 LSB
Current consumption 25 mA (plus output current)
Galvanic isolation Without isolation
Protection degree IP00
Rail TS 35, TS 32
Voltage supply 24 V DC

Insulation coordination

EMC standards EN 61000-6
Galvanic isolation Without isolation

Connection data

Type of connection Screw connection
Clamping range, rated connection 4 mm²
Clamping range, min. 0.5 mm²
Clamping range, max. 4 mm²

Downloads

Classifications

ETIM 6.0 EC002653
ETIM 7.0 EC002653
ETIM 8.0 EC002653
ETIM 9.0 EC002653
ECLASS 9.0 27-21-01-20
ECLASS 9.1 27-21-01-90
ECLASS 10.0 27-21-01-20
ECLASS 11.0 27-21-01-20
ECLASS 12.0 27-21-01-20
ECLASS 13.0 27-21-01-20
ECLASS 14.0 27-21-01-20

Approvals

Approvals CE
ROHS Conform

Related products

Order No.: 1165861001
Type of connection: Screw connection
Type: RS D8-I 0...20MA
Version:
DA converter, Input : 8-bit pulse, Output : 0-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1169261001
Type of connection: Screw connection
Type: RS D8-I 4...20MA
Version:
DA converter, Input : 8-bit pulse, Output : 4-20 mA
Delivery status:
This article will no longer be available in the future.
 
Order No.: 1123361001
Type of connection: Screw connection
Type: RS D8-U +-10V
Version:
DA converter, Input : 8-bit pulse, Output : -10…0…+10 V
Delivery status:
This article will no longer be available in the future.