Analogue isolating amplifier, 24…230 V AC/DC power supply, Input : I/U universal, Output : I/U universal
Order No.
1481970000
Type
ACT20P-PRO DCDC II-S
GTIN (EAN)
4050118291032
Qty.
1 pc(s).
Dimensions and weights
Depth
113.7 mm
Depth (inches)
4.476 inch
Height
119.2 mm
Height (inches)
4.693 inch
Width
12.5 mm
Width (inches)
0.492 inch
Net weight
130 g
Temperatures
Storage temperature
-40 °C...85 °C
Operating temperature
-20 °C...60 °C
Humidity at operating temperature
0...95 % (no condensation)
Humidity
5...95 %, no condensation
Probability of failure
SIL in compliance with IEC 61508
None
MTBF
76 a
Environmental Product Compliance
RoHS Compliance Status
Compliant with exemption
RoHS Exemption (if applicable/known)
7a, 7cI
REACH SVHC
Lead 7439-92-1
SCIP
2f6dd957-421a-46db-a0c2-cf1609156924
Input
Input current
configurable, ± 0.1mA...± 100 mA
Input resistance, current
<5 mA: approx. 100 Ω; >5 mA: approx. 5 Ω
Input resistance, voltage
≥ 1 MΩ
Input signal
Voltage source, Current source
Input voltage
configurable, ±40 mV…±300 V, Measuring range. min 40 mV
Number of inputs
1
Sensor
4- wire sensor (with own power supply)
Output
Cut-off frequency (-3 dB)
> 10 kHz/ <10 Hz
Load impedance current
≤ 600 Ω
Offset current
20 µA
Offset voltage
<10 mV
Output current
configurable, 0...±20 mA
Output voltage, note
Adjustable, 0...±10 V
Type
active (as current source) or passive (as current sink), connected control can be active / passive
load impedance voltage
≥ 1 kΩ
Display
Display value
current measured value, Configuration data
Type
Dot-matrix display with ticker text, green
General data
Accuracy
<0.05 % of measuring range
Configuration
DIP switch, or via display and push-buttons
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Nominal power consumption
2 VA
Operating altitude
≤ 2000 m
Power consumption
≤2.3 W
Protection degree
IP20
Rail
TS 35
Step response time
≤50 µs
Temperature coefficient
≤0,01% des Messbereichs⁄°C
Voltage supply
24…230 V DC ±20 %, 24…230 V AC ±10 % @ 48…62 Hz
Insulation coordination
EMC standards
EN 61326-1
Galvanic isolation
3-way isolator, between input ⁄ output ⁄ supply
Impulse withstand voltage
5 kV (1.2/50 µs)
Insulation voltage
4 kVeff, input / output / power supply
Pollution severity
2
Rated voltage
600 V
Surge voltage category
II
Data for Ex applications (ATEX)
Marking
II 3 G Ex nA IIC T4 Gc
Connection data
Type of connection
Screw connection
Tightening torque, min.
0.4 Nm
Tightening torque, max.
0.6 Nm
Clamping range, rated connection
2.5 mm²
Clamping range, min.
0.5 mm²
Clamping range, max.
2.5 mm²
Wire connection cross section AWG, min.
AWG 26
Wire connection cross section AWG, max.
AWG 12
Important note
Product information
The universally configurable DC isolating amplifier ACT20P-PRO DCDC II isolates and converts analogue signals. An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).
Properties
universal wide-range voltage supply
universally configurable via DIP switch or via the LED display using control buttons
Active or passive signal output
Operating status display on a front panel LED
Galvanic 3-way isolation between input, output and supply.
The universally configurable DC isolating amplifier ACT20P-PRO DCDC II isolates and converts analogue signals. An analogue input signal (current or voltage) is linearly converted into an analogue output signal (current or voltage) and galvanically isolated. The power supply is galvanically isolated from the input and output (3-way isolation).
Properties
universal wide-range voltage supply
universally configurable via DIP switch or via the LED display using control buttons
Active or passive signal output
Operating status display on a front panel LED
Galvanic 3-way isolation between input, output and supply.
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.