Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-XR-RJ45/RJ45-2
         

Icon
 

General ordering data

Version Mounting flange, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
Order No. 8952950000
Type IE-XR-RJ45/RJ45-2
GTIN (EAN) 4032248744329
Qty. 24 pc(s).

Dimensions and weights

Net weight 21.333 g

Temperatures

Operating temperature -40 °C...70 °C

General data

Housing main material Zinc diecast
Category Cat.6A / Class EA (ISO/IEC 11801 2010)
Shielding 360° shield contact
Protection degree IP20
Insertion force ≤ 30 N
Plugging cycles 750

Electrical properties

Contact resistance ≤ 20 mΩ
Current-carrying capacity at 50 °C 1 A
Dielectric strength, contact / contact ≥ 1000 V AC/DC
Dielectric strength, contact / shield ≥ 1500 V AC/DC
PoE / PoE+ conforming to IEEE 802.3at

General standards

Connector standard IEC 60603-7-5

Downloads

Classifications

ETIM 6.0 EC001121
ETIM 7.0 EC001121
ETIM 8.0 EC001121
ETIM 9.0 EC001121
ECLASS 9.0 27-44-03-90
ECLASS 9.1 27-44-03-90
ECLASS 10.0 27-44-03-90
ECLASS 11.0 27-44-03-90
ECLASS 12.0 27-44-03-90
ECLASS 13.0 27-44-03-90

Approvals

ROHS Conform

Related products

Order No.: 2782300000
Type: IE-KEY-RJ45/IDC-1
Version:
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20
 
Order No.: 8808330000
Type: IE-XRJ45/IDC
Version:
Flange insert, Cat.6A / Class EA (ISO/IEC 11801 2010), IP20