Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM5Z2VO0002MST0SD0X
         

Icon
 

General ordering data

Version Pre-assembled patch cable, crossover, SC duplex IP 20, ST IP 20, 50 µm, PVC, 2 m
Order No. 8813390000
Type IE-FM5Z2VO0002MST0SD0X
GTIN (EAN) 4032248513246
Qty. 1 pc(s).

Dimensions and weights

Length 2 m
Length (inches) 78.74 inch
Net weight 48 g

Temperatures

Storage temperature -25 °C...75 °C
Operating temperature -5 °C...75
Installation temperature -5 °C...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

General standards

Connector standard IEC 61754-2

Standards

Connector standard IEC 61754-2

Cable structure

Cable layout ZIPCORD
Core diameter 50 µm
Material sheath PVC
Primary coating 245 µm
Sheath diameter 3*6 mm
Sheathing colour orange
Standard designations I-V(ZN)Y

Mechanical and material properties of cable

Min. bending radius, once only 30 mm
Min. bending radius, repetitive 60 mm

Plug

Plug left SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded
Plug right ST, IP20, male contact, straight, plug, Plastic, unshielded

Plug, left

Plug left SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Plug, right

Plug right ST, IP20, male contact, straight, plug, Plastic, unshielded

Downloads

Classifications

ETIM 6.0 EC002607
ETIM 7.0 EC002607
ETIM 8.0 EC002607
ETIM 9.0 EC002607
ECLASS 9.0 27-06-10-03
ECLASS 9.1 27-06-10-03
ECLASS 10.0 27-06-10-03
ECLASS 11.0 27-06-10-03
ECLASS 12.0 27-06-10-03
ECLASS 13.0 27-06-10-03