Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
IE-FM6Z2VO0002MSD0SD0X
         

Icon
 

General ordering data

Version Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 2 m
Order No. 8813340000
Type IE-FM6Z2VO0002MSD0SD0X
GTIN (EAN) 4032248513192
Qty. 1 pc(s).

Dimensions and weights

Length 2 m
Length (inches) 78.74 inch
Net weight 55 g

Temperatures

Storage temperature -25 °C...75 °C
Operating temperature -5 °C...75
Installation temperature -5 °C...50 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 67cf1078-beca-4687-860b-dc475a6ec24a

General standards

Connector standard IEC 61754-4

Standards

Connector standard IEC 61754-4

Cable structure

Cable layout ZIPCORD
Core diameter 62.5 µm
Material sheath PVC
Primary coating 245 µm
Sheath diameter 3*6 mm
Sheathing colour orange
Standard designations I-V(ZN)Y

Mechanical and material properties of cable

Min. bending radius, once only 30 mm
Min. bending radius, repetitive 60 mm

Plug

Plug left SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded
Plug right SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Plug, left

Plug left SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Plug, right

Plug right SC-Duplex, IP20, male contact, straight, plug, Plastic, unshielded

Downloads

Classifications

ETIM 6.0 EC002607
ETIM 7.0 EC002607
ETIM 8.0 EC002607
ETIM 9.0 EC002607
ECLASS 9.0 27-06-10-03
ECLASS 9.1 27-06-10-03
ECLASS 10.0 27-06-10-03
ECLASS 11.0 27-06-10-03
ECLASS 12.0 27-06-10-03
ECLASS 13.0 27-06-10-03

Approvals

ROHS Conform

Related products

Length:
Connector left: SC duplex IP 20
Connector right: SC duplex IP 20
Order No.: 8813330000
Type: IE-FM6Z2VO0001MSD0SD0X
Length: 1 m
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 1 m
 
Connector left: SC duplex IP 20
Connector right: SC duplex IP 20
Order No.: 8813350000
Type: IE-FM6Z2VO0003MSD0SD0X
Length: 3 m
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 3 m
 
Connector left: SC duplex IP 20
Connector right: SC duplex IP 20
Order No.: 8876360050
Type: IE-FM6Z2VO0005MSD0SD0X
Length: 5 m
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 5 m
 
Connector left: SC duplex IP 20
Connector right: SC duplex IP 20
Order No.: 8876360100
Type: IE-FM6Z2VO0010MSD0SD0X
Length: 10 m
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 10 m
 
Connector left: SC duplex IP 20
Connector right: SC duplex IP 20
Order No.: 8876360200
Type: IE-FM6Z2VO0020MSD0SD0X
Length: 20 m
Version:
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 62.5 µm, PVC, 20 m