2 A / DI, safety fuse 6 A, Char. B, circuit breaker 2...4 A, Char. C circuit breaker
Wire connection method
PUSH IN with actuator
Output
Capacitive load
unrestricted
Connection system
PUSH IN
Continous output current @ UNominal
5 A @ 55 °C, 3.75 A @ 70 °C
Nominal output current for Unom
5 A @ 55 °C
Output current, max.
5 A
Output power
60 W
Output voltage, max.
16 V
Output voltage, min.
9 V
Output voltage, note
(adjustable via potentiometer on front)
Ramp-up time
≤ 100 ms
Rated output voltage
12 V DC ± 1 %
Residual ripple, breaking spikes
< 50 mVss @ UNenn, Full Load
Wire connection method
PUSH IN with actuator
General data
Degree of efficiency
86%
Housing version
Plastic, protective insulation
MTBF
According to Standard
Telcordia SR-332
Operating time (hours), min.
792,000 h
Ambient temperature
25 °C
Input voltage
230 V
Output power
60 W
Duty cycle
100 %
According to Standard
Telcordia SR-332
Operating time (hours), min.
376,000 h
Ambient temperature
40 °C
Input voltage
230 V
Output power
60 W
Duty cycle
100 %
Mounting position, installation notice
Horizontal on DIN rail TS 35, top and bottom 50 mm clearance for free air flow, 10 mm clearance to neighbouring active subassemblies with full load, 5 mm with passive neighbouring subassemblies, direct row mounting with 90% rated load
Power loss, idling
0.42 W
Power loss, nominal load
8.4 W
Protection against reverse voltages from the load
18…25 V DC
Protection degree
IP20
Short-circuit protection
Yes, internal
Start-up
≥ -40 °C
EMC / shock / vibration
Interference immunity test acc. to
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
Limiting of mains voltage harmonic currents
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
Noise emission in accordance with EN55032
Class B
Shock resistance IEC 60068-2-27
15 g In all directions
Vibration resistance IEC 60068-2-6
2.3 g
Insulation coordination
Insulation voltage input / earth
3.5 kV
Insulation voltage output / earth
0.5 kV
Insulation voltage, input/output
4 kV
Pollution severity
2
Protection class
II
Electrical safety (applied standards)
Electrical machine equipment
Acc. to EN60204
For use with electronic equipment
Acc. to EN50178 / VDE0160
Protection against dangerous shock currents
Acc. to VDE0106-101
Protective separation / protection against electrical shock
VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage
SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies
Horizontal on DIN rail TS 35, top and bottom 50 mm clearance for free air flow, 10 mm clearance to neighbouring active subassemblies with full load, 5 mm with passive neighbouring subassemblies, direct row mounting with 90% rated load
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
Limiting of mains voltage harmonic currents
EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
This function is provided via the external service provider https://supplyframe.com. By clicking on "Continue" you will be redirected to this page. This leads to a data transfer of personal data to non-European countries. Please check the data protection policy of the external website, for which Weidmüller assumes no responsibility and liability.