Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO INSTA 60W 24V 2.5A
         

Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 24 V
Order No. 2580230000
Type PRO INSTA 60W 24V 2.5A
GTIN (EAN) 4050118590968
Qty. 1 pc(s).

Dimensions and weights

Depth 60 mm
Depth (inches) 2.362 inch
Height 90 mm
Height (inches) 3.543 inch
Width 72 mm
Width (inches) 2.835 inch
Net weight 258 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1, Lead monoxide 1317-36-8
SCIP d62541f7-8058-4336-b693-7303c8b40800

Input

AC current consumption 0.7 A @ 230 V AC / 1.5 A @ 100 V AC
AC input voltage range 85...264 V AC (derating at 100 V AC)
Connection system PUSH IN with actuator
DC current consumption 0.25 A @ 370 V DC / 0.8 A @ 120 V DC
DC input voltage range 95…370 V DC
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current max. 40 A
Nominal power consumption 67.4 VA
Rated input voltage 110...240 V AC / 120...340 V DC
Recommended back-up fuse 2 A / DI, safety fuse
6 A, Char. B, circuit breaker
2...4 A, Char. C circuit breaker
Wire connection method PUSH IN with actuator

Output

Capacitive load unrestricted
Connection system PUSH IN
Continous output current @ UNominal 2.5 A @ 55 °C, 1.56 A @ 70 °C
Nominal output current for Unom 2.5 A @ 55 °C
Output current, max. 2.5 A
Output power 60 W
Output voltage, max. 28 V
Output voltage, min. 22 V
Output voltage, note (adjustable via potentiometer on front)
Ramp-up time ≤ 100 ms
Rated output voltage 24 V DC ± 1 %
Residual ripple, breaking spikes < 50 mVss @ UNenn, Full Load
Wire connection method PUSH IN with actuator

General data

Degree of efficiency 89%
Housing version Plastic, protective insulation
MTBF
According to Standard Telcordia SR-332
Operating time (hours), min. 1,014,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 60 W
Duty cycle 100 %
According to Standard Telcordia SR-332
Operating time (hours), min. 480,000 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 60 W
Duty cycle 100 %
Mounting position, installation notice Horizontal on DIN rail TS 35, top and bottom 50 mm clearance for free air flow, 10 mm clearance to neighbouring active subassemblies with full load, 5 mm with passive neighbouring subassemblies, direct row mounting with 90% rated load
Power loss, idling 0.44 W
Power loss, nominal load 6.6 W
Protection against reverse voltages from the load 30…35 V DC
Protection degree IP20
Short-circuit protection Yes, internal
Start-up ≥ -40 °C

EMC / shock / vibration

Interference immunity test acc. to EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
Limiting of mains voltage harmonic currents EN 61000-4-2 (ESD)|EN 61000-4-3 and EN 61000-4-8 (fields)|EN 61000-4-4 (burst)|EN 61000-4-5 (surge)|EN 61000-4-6 (conducted)|EN 61000-4-11 (dips), EN 61000-4-11 (Dips)
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 15 g In all directions
Vibration resistance IEC 60068-2-6 2.3 g

Insulation coordination

Insulation voltage input / earth 3.5 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 4 kV
Pollution severity 2
Protection class II

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 24 
Conductor cross-section, flexible , min. 0.25 mm²
Conductor cross-section, rigid , max. 2.5 mm²
Conductor cross-section, rigid , min. 0.25 mm²
Connection system PUSH IN with actuator
Number of terminals 2 (L,N)
Wire connection cross section, flexible (input), max. 2.5 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 12 
Conductor cross-section, AWG/kcmil , min. 24 
Conductor cross-section, flexible , max. 2.5 mm²
Conductor cross-section, flexible , min. 0.25 mm²
Conductor cross-section, rigid , max. 2.5 mm²
Conductor cross-section, rigid , min. 0.25 mm²
Connection system PUSH IN
Number of terminals 4 (++ / --)

Signalling

LED green Operating voltage OK

Approbations

Certificate no. (cULus) E258476
Institute (cULus) CULUS

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-90-02

Approvals

Approvals CCSAUS CULUS TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476

Related products

Order No.: 2580180000
Type: PRO INSTA 16W 24V 0.7A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2580220000
Type: PRO INSTA 30W 12V 2.6A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2580190000
Type: PRO INSTA 30W 24V 1.3A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2580210000
Type: PRO INSTA 30W 5V 6A
Version:
Power supply, switch-mode power supply unit, 5 V
 
Order No.: 2580240000
Type: PRO INSTA 60W 12V 5A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2580250000
Type: PRO INSTA 90W 24V 3.8A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2580260000
Type: PRO INSTA 96W 24V 4A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2580270000
Type: PRO INSTA 96W 48V 2A
Version:
Power supply, switch-mode power supply unit, 48 V