Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
WIL-LWXXXX-6500D024-655SXX0.3BM12GXXXX
         

Icon
Icon
 

General ordering data

Order No. 2535870000
Type WIL-LWXXXX-6500D024-655SXX0.3BM12GXXXX
GTIN (EAN) 4050118547535
Qty. 1 pc(s).

Dimensions and weights

Depth 40 mm
Depth (inches) 1.575 inch
Height 8 mm
Height (inches) 0.315 inch
Width 655 mm
Width (inches) 25.787 inch
Net weight 450 g

Temperatures

Operating temperature -20 - 60°C

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP bf1e8170-69bb-4440-b3e0-4da351a9a3b0
EPREL Registration number 1323103

Cable technical specifications

Cable Material PUR
Sheathing colour black
Cable length 0.3 m
Core cross-section 0.34 mm²

Connection data

Version pin, straight
Connection thread M12
Number of poles 2
Coding A-coded
Tightening torque 0.8 Nm
Wiring Pin 4 (Strand: black) control white LED, Pin 3 (Strand: blue)

Electric data

Rated voltage 24 V DC
Rated current 0.957 A
Power 23.0 W
Dimmable Yes

General technical data

Electronic equipment on rolling stock No
Recommended class according to UL for use of an power supply NEC Class 2
Shape of the LED module Rectangular
Type of connection Pre-assembled cable
Number of LEDs 126 
Light colour (CCT) 6500K, White
Luminosity 3,470 cd
Light current 1,933 lm
Emitting angle 40 °
Illumination level 666 lux
Operating life 60.000 h
Type of mounting Screw mounting
Drill hole spacing 640 mm
Impact resistance IK05
Protection degree IP67
Efficiency class (according to EU Directive No. 874/2012) G

Material data

Housing main material hard anodised aluminium
Encapsulation compound PUR V0
Threaded ring material PA
Material of end caps Diecast zinc, nickel-plated

Downloads

Engineering Data
CADENAS eCATALOG CAX data
User Documentation
Catalogues Catalogues in PDF-format

Classifications

ETIM 6.0 EC000996
ETIM 7.0 EC000996
ETIM 8.0 EC000996
ETIM 9.0 EC000996
ECLASS 9.1 27-11-06-35
ECLASS 10.0 27-11-06-35
ECLASS 11.0 27-11-06-35
ECLASS 12.0 27-11-06-35
ECLASS 13.0 27-11-06-35

Approvals

Approvals CE CULUS
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E354496

Related products

Connection thread: without
Order No.: 2535880000
Sheathing colour: black
Light colour (CCT): White
Cable length: 5 m
Type: WIL-LWXXXX-6500D024-655SXX5.0BXXXXXXXX
Type of mounting: Screw mounting
Width: 655 mm