Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
PRO TOP1 480W 48V 10A
         

Icon
Icon
Icon
 

General ordering data

Version Power supply, switch-mode power supply unit, 48 V
Order No. 2467030000
Type PRO TOP1 480W 48V 10A
GTIN (EAN) 4050118481938
Qty. 1 pc(s).

Dimensions and weights

Depth 125 mm
Depth (inches) 4.921 inch
Height 130 mm
Height (inches) 5.118 inch
Width 68 mm
Width (inches) 2.677 inch
Net weight 1,520 g

Temperatures

Storage temperature -40 °C...85 °C
Operating temperature -25 °C...70 °C
Humidity at operating temperature 5...95 %, no condensation

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP 6d8cdf22-8230-4af8-86c8-3558c716666d

Input

AC input voltage range 85…277 V AC
Connection system PUSH IN
Current consumption in relation to the input voltage
Voltage type AC
Input voltage 100 V
Input current 6 A
Voltage type DC
Input voltage 120 V
Input current 6 A
DC input voltage range 80 ... 410 V DC
Frequency range AC 45…65 Hz
Input fuse (internal) Yes
Inrush current max. 5 A
Nominal power consumption 516.1 VA
Rated input voltage 110...240 V AC / 120...340 V DC
Recommended back-up fuse 8 A (DI) / 10 A (Char. B), 8 A (Char. C)
Surge protection Varistor

Output

Connection system PUSH IN
DCL - peak load reserve
Multiple of the rated current 150 %
Boost duration 5 s
Multiple of the rated current 500 %
Boost duration 15 ms
Mains failure bridge-over time > 20 ms @ 115V AC/ 230 VAC
Nominal output current for Unom 10 A @ 60 °C
Output power 480 W
Output voltage, max. 56 V
Output voltage, min. 45 V
Output voltage, note adjustable with potentiometer or comunication module
Parallel connection option yes, max 10
Protection against inverse voltage Yes
Ramp-up time ≤ 100 ms
Rated output voltage 48 V DC ± 1 %
Residual ripple, breaking spikes <100 mVPP

General data

AC failure bridging time @ Inom > 20 ms @ 230 V AC / > 20 ms @ 115 V AC
Conformal coating No
Degree of efficiency 93%
Derating > 60°C (2.5% / 1°C)
Earth leakage current, max. 3.5 mA
Housing version Metal, corrosion resistant
MTBF
According to Standard SN 29500
Operating time (hours), min. 1,100,000 h
Ambient temperature 25 °C
Input voltage 230 V
Output power 480 W
Duty cycle 100 %
According to Standard SN 29500
Operating time (hours), min. 551,000 h
Ambient temperature 40 °C
Input voltage 230 V
Output power 480 W
Duty cycle 100 %
Power factor (approx.) > 0.9
Power loss, idling 10 W
Power loss, nominal load 36.1 W
Protection degree IP20
Short-circuit protection Yes, internal
Start-up ≥ -40 °C
Surge voltage category III, II

EMC / shock / vibration

Interference immunity test acc. to EN 55032:2015, EN 55024:2010/A1:2015, EN 55035:2017, EN 61000-3-2:2014, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007/A1:2011, EN 61000-6-4:2007/A1:2011
Noise emission in accordance with EN55032 Class B
Shock resistance IEC 60068-2-27 30 g in all directions
Vibration resistance IEC 60068-2-6 2.3 g (on DIN rail), 4 g (with direct mounting)

Insulation coordination

Insulation voltage input / earth 3.2 kV
Insulation voltage output / earth 0.5 kV
Insulation voltage, input/output 3.5 kV
Pollution severity 2
Protection class I, with PE connection
Surge voltage category III, II

Electrical safety (applied standards)

Electrical machine equipment Acc. to EN60204
For use with electronic equipment Acc. to EN50178 / VDE0160
Protection against dangerous shock currents Acc. to VDE0106-101
Protective separation / protection against electrical shock VDE0100-410 / acc. to DIN57100-410
Safety extra-low voltage SELV acc. to IEC 60950-1, PELV according to EN 60204-1
Safety transformers for switch-mode power supplies According to EN 61558-2-16

Connection data (input)

Conductor cross-section, AWG/kcmil , max. 8 AWG
Conductor cross-section, AWG/kcmil , min. 20 AWG
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 10 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system PUSH IN
Number of terminals 3 for L/N/PE
Screwdriver blade 0.6 x 3.5
Wire connection cross section, flexible (input), max. 6 mm²

Connection data (output)

Conductor cross-section, AWG/kcmil , max. 8 AWG
Conductor cross-section, AWG/kcmil , min. 20 AWG
Conductor cross-section, flexible , max. 6 mm²
Conductor cross-section, flexible , min. 0.2 mm²
Conductor cross-section, rigid , max. 10 mm²
Conductor cross-section, rigid , min. 0.2 mm²
Connection system PUSH IN
Number of terminals 5 (+ + / - - -)
Screwdriver blade 0.6 x 3.5

Connection data (signal)

Wire connection cross-section, flexible (signal), max. 1.5 mm²
Wire connection cross-section, flexible (signal), min. 0.14 mm²
Wire connection method PUSH IN
Wire cross-section, AWG/kcmil , max. 16 
Wire cross-section, AWG/kcmil , min. 26 mm²
Wire cross-section, solid , max. 1.5 mm²
Wire cross-section, solid , min. 0.14 mm²

Signalling

Floating contact Yes
LED green/red Green: Operation (failure-free), Flashing green: advance warning I>90%, Green/red flashing: output switched off (switch-off mode), Flashing red: overload/error
Status relay (max. load) Output voltage OK (30 V DC / 1 A)

Approbations

Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829
Institute (cULus) CULUS
Institute (cULusEX) CULUSEX

Downloads

Classifications

ETIM 6.0 EC002540
ETIM 7.0 EC002540
ETIM 8.0 EC002540
ETIM 9.0 EC002540
ECLASS 9.0 27-04-07-01
ECLASS 9.1 27-04-07-01
ECLASS 10.0 27-04-07-01
ECLASS 11.0 27-04-07-01
ECLASS 12.0 27-04-07-01
ECLASS 13.0 27-04-90-02

Approvals

Approvals ABS BURVER CCS CULUS CULUSEX DETNORVER LLOYDSREG RINA TUEV
ROHS Conform
UL File Number Search UL Website
Certificate no. (cULus) E258476
Certificate no. (cULusEX) E470829

Related products

Order No.: 2466850000
Type: PRO TOP1 72W 24V 3A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568970000
Type: PRO TOP1 72W 24V 3A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466870000
Type: PRO TOP1 120W 24V 5A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568980000
Type: PRO TOP1 120W 24V 5A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466910000
Type: PRO TOP1 120W 12V 10A
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2569000000
Type: PRO TOP1 120W 12V 10A F
Version:
Power supply, switch-mode power supply unit, 12 V
 
Order No.: 2466880000
Type: PRO TOP1 240W 24V 10A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2568990000
Type: PRO TOP1 240W 24V 10A F
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466890000
Type: PRO TOP1 480W 24V 20A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466900000
Type: PRO TOP1 960W 24V 40A
Version:
Power supply, switch-mode power supply unit, 24 V
 
Order No.: 2466920000
Type: PRO TOP1 960W 48V 20A
Version:
Power supply, switch-mode power supply unit, 48 V