Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZDU 10
         

Icon
Icon
Icon
 

General ordering data

Version Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, dark beige
Order No. 1746750000
Type ZDU 10
GTIN (EAN) 4008190996710
Qty. 25 pc(s).

Dimensions and weights

Depth 49.5 mm
Depth (inches) 1.949 inch
Depth including DIN rail 50.5 mm
Height 73.5 mm
Height (inches) 2.894 inch
Width 10 mm
Width (inches) 0.394 inch
Net weight 25.34 g

Temperatures

Storage temperature -25 °C...55 °C
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Continuous operating temp., min. -60 °C
Continuous operating temp., max. 130 °C

Material data

Material Wemid
Colour dark beige
UL 94 flammability rating V-0

Rating data IECEx/ATEX

Certificate No. (ATEX) DEMKO15ATEX1467U
Certificate No. (IECEX) IECEXULD15.0008U
Max. voltage (ATEX) 690 V
Current (ATEX) 51 A
Wire cross section max. (ATEX) 16 mm²
Max. voltage (IECEX) 690 V
Current (IECEX) 51 A
Wire cross section max. (IECEX) 16 mm²
Operating temperature range For operating temperature range see EC Design Test Certificate / IEC Ex-Certificate of Conformity
Marking EN 60079-7 Ex eb II C Gb
Ex 2014/34/EU label II 2 G D

System specifications

Version Tension-clamp connection, for plug-in cross-connector, One end without connector
End cover plate required Yes
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally No
PE connection No
Rail TS 35

Additional technical data

Explosion-tested version Yes
Installation advice Direct mounting
Number of similar terminals
Open sides right
Type of mounting Snap-on

CSA rating data

Certificate No. (CSA) 200039-1152892
Current size B (CSA) 55 A
Current size C (CSA) 55 A
Current size D (CSA) 5 A
Voltage size B (CSA) 600 V
Voltage size C (CSA) 600 V
Voltage size D (CSA) 600 V
Wire cross section max. (CSA) 6 AWG
Wire cross section min. (CSA) 16 AWG

Conductors for clamping (rated connection)

Blade size 1.0 x 5.5 mm
Clamping range, max. 16 mm²
Clamping range, min. 1.31 mm²
Connection cross-section, stranded, max. 16 mm²
Connection cross-section, stranded, min. 1.5 mm²
Connection direction top
Gauge to IEC 60947-1 A6
Number of connections
Stripping length 18 mm
Type of connection Tension-clamp connection
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 16
Wire connection cross section, finely stranded, max. 10 mm²
Wire connection cross section, finely stranded, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. 10 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. 1.5 mm²
Wire connection cross-section, solid core, max. 16 mm²
Wire connection cross-section, solid core, min. 1.5 mm²

Dimensions

TS 35 offset 39 mm

General

Installation advice Direct mounting
Rail TS 35
Standards IEC 60947-7-1
Wire connection cross section AWG, max. AWG 6
Wire connection cross section AWG, min. AWG 16

Rating data

Rated cross-section 10 mm²
Rated voltage 1,000 V
Rated DC voltage 1,000 V
Rated current 57 A
Current at maximum wires 72 A
Standards IEC 60947-7-1
Volume resistance according to IEC 60947-7-x 0.56 mΩ
Rated impulse withstand voltage 8 kV
Power loss in accordance with IEC 60947-7-x 1.82 W
Pollution severity 3

UL rating data

Certificate No. (cURus) E60693

Downloads

Classifications

ETIM 6.0 EC000897
ETIM 7.0 EC000897
ETIM 8.0 EC000897
ETIM 9.0 EC000897
ECLASS 9.0 27-14-11-20
ECLASS 9.1 27-14-11-20
ECLASS 10.0 27-14-11-20
ECLASS 11.0 27-14-11-20
ECLASS 12.0 27-14-11-20
ECLASS 13.0 27-25-01-01

Approvals

Approvals CCCEX CE CSA CURUS CURUSEX DEMKOATEX DETNORVER IECEXULD INMETRO KEMAKEUR KOSHAEX LLOYDSREG UKEX UKCA
ROHS Conform
UL File Number Search UL Website
Certificate No. (cURus) E60693
Certificate No. (cURusEX) E184763

Related products

Order No.: 1746760000
Type: ZDU 10 BL
Version:
Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, blue
 
Order No.: 1830610000
Type: ZDU 10 OR
Version:
Feed-through terminal, Tension-clamp connection, 10 mm², 1000 V, 57 A, orange
 
Order No.: 1767690000
Type: ZDU 10/3AN
Version:
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, dark beige
 
Order No.: 1767700000
Type: ZDU 10/3AN BL
Version:
Feed-through terminal, Tension-clamp connection, 10 mm², 800 V, 57 A, blue