Product wizard 
 Website 
Deutsch
English
Français
Italiano
Japanese
Español
Svenska
Россия
繁體中文
简体中文
Polska
한국어
Čeština
Magyar
  
0
0
Quick access
ZTA 1
         

Icon
Icon
Icon
 

General ordering data

Version Accessories, Test adapter, 9 A
Order No. 1609040000
Type ZTA 1
GTIN (EAN) 4008190196851
Qty. 25 pc(s).

Dimensions and weights

Depth 73.5 mm
Depth (inches) 2.894 inch
Height 31.5 mm
Height (inches) 1.24 inch
Width 5.1 mm
Width (inches) 0.201 inch
Net weight 8.28 g

Temperatures

Storage temperature -25 °C...55 °C
Continuous operating temp., min. -50 
Continuous operating temp., max. 100 

Environmental Product Compliance

REACH SVHC Lead 7439-92-1
SCIP e1c310ef-6b67-4efa-80a6-d307472f4de9

Material data

Material Polyamide 66
Colour black
UL 94 flammability rating V-2

System specifications

Version For the terminals
Number of levels
Number of clamping points per level

Additional technical data

Installation advice Direct mounting
With snap-in pegs No

Conductors for clamping (rated connection)

Clamping range, max. 1.5 mm²
Clamping range, min. 0.5 mm²
Number of connections
Stripping length 6 mm
Tightening torque, max. 0.3 Nm
Tightening torque, min. 0.3 Nm
Type of connection Plug-in connection
Wire connection cross section, finely stranded, max. 1.5 mm²
Wire connection cross section, finely stranded, min. 0.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. 1.5 mm²
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. 0.5 mm²
Wire connection cross-section, solid core, max. 1.5 mm²
Wire connection cross-section, solid core, min. 0.5 mm²

Dimensions

Pitch in mm (P) 5 mm
Height with TS 35 99.1 mm

General

Installation advice Direct mounting
Number of poles 1

Rating data

Rated cross-section 1.5 mm²
Rated voltage 250 V
Rated DC voltage 250 V
Rated current 9 A
Volume resistance according to IEC 60947-7-x 1.83 mΩ
Power loss in accordance with IEC 60947-7-x 0.56 W

Downloads

Engineering Data
Engineering Data Zuken E3.S
Eplan Data Portal Eplan data
CADENAS eCATALOG CAX data
WSCAD Universe WSCAD data
User Documentation
Catalogues Catalogues in PDF-format
Brochures

Classifications

ETIM 6.0 EC002555
ETIM 7.0 EC002555
ETIM 8.0 EC002555
ETIM 9.0 EC002555
ECLASS 9.0 27-14-11-48
ECLASS 9.1 27-14-11-48
ECLASS 10.0 27-14-11-48
ECLASS 11.0 27-14-11-48
ECLASS 12.0 27-14-11-48
ECLASS 13.0 27-25-03-04

Approvals

ROHS Conform

Related products

Order No.: 1609050000
Type: ZTA 1/ZA
Version:
Accessories, Test adapter, 9 A
 
Order No.: 1609060000
Type: ZTA 2 ZDU4
Version:
Accessories, Test adapter, 9 A
 
Order No.: 1609070000
Type: ZTA 2/ZA ZDU4
Version:
Accessories, Test adapter, 9 A
 
Order No.: 1654050000
Type: ZTA 3 ZDU6
Version:
Accessories, Test adapter, 9 A
 
Order No.: 1688110000
Type: ZTA 4
Version:
Accessories, Test adapter, 11 A
 
Order No.: 1780660000
Type: ZTA 6/ZA
Version:
Accessories, Test adapter, 17.5 A
 
Order No.: 1052660000
Type: ZTA ZDK 2.5
Version:
Accessories, Test adapter, 6 A
 
Order No.: 1052680000
Type: ZTA ZDK 2.5/ZA
Version:
Accessories, Test adapter, 6 A
 
Order No.: 1827080000
Type: ZTA ZT2.5
Version:
Accessories, Test adapter, 17.5 A
 
Order No.: 1847600000
Type: ZTA ZT2.5/ZA
Version:
Accessories, Test adapter, 17.5 A
 
Order No.: 1271870000
Type: ZTA ZVLD/ZA
Version:
Accessories, Test adapter, 6 A
Delivery status:
This article will no longer be available in the future.